Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Sensepoint XCL (non BLE)

Compliance Aesthetic Gas Detector

Overview
Sensepoint XCL (non BLE) product picture front right side view
Sensepoint XCL without Bluetooth is a fixed point gas leak detector that is designed to meet the needs of commercial and light industrial applications.With over 50 years experience in gas leak detection, Honeywell offers a flexible range of highly-reliable sensing devices to meet those needs.• Quicker installation• Simple to operate• Straightforward to maintainEach Sensepoint XCL is supplied complete with a mounting back box, an M20 gland and quick start guide.Sensepoint XCL without Bluetooth comes with factory set alarm set-points and an industry-standard 4-20mA current source output making it suitable for integration into a wide range of control systems.Unlike the Sensepoint XCL Bluetooth version, it is not configurable with a mobile device but instead has internal controls to perform basic calibration and maintenance functions.
Specifications

Overview

  • Brand
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Display Readout
    • LED Indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Visual Indicators
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Standards & Certifications

  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking

Overview

  • Brand
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Display Readout
    • LED Indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Visual Indicators
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Standards & Certifications

  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking
  • Brand : Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Weight range : 500 g
  • Humidity Range : 15 to 90% RH (Non-Condensing)
  • Minimum Temperature : -20°C
  • Alarm Included : Yes
  • Analog Outputs : 0 to 22 mA
  • Display Readout : LED Indicator
  • Features & Benefits : Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements|Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money|Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices|Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger|Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication|Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations|Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time|The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Relay Output Configuration : 2 x @24 V DC/240 V AC, 5A
  • Maximum Operating Current : 850 mA
  • Visual Indicators : Flashing Green and Yellow: Warning|Flashing Red: Alarm|Flashing Yellow: Fault|Green: Normal|Solid Yellow: Inhibited
  • Maximum Pressure : 110 kPa
  • Ingress Protection : IP65|IP65 (Type 4)
  • Electrical Connection : Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage : 24 VDC
  • Measuring Range : CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)|CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)|CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)|Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)|H2: 1,000 ppm|H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)|H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)|NH3: 200 ppm (Adjustable Between 50 and 200 ppm)|NO2: 20 ppm (Adjustable Between 5 and 50 ppm)|O2: 0 to 25% vol
  • Enclosure Material : Polycarbonate
  • Dimension : 113 mm x 113 mm x 59 mm
  • Digital Output : Modbus RTU
  • Application : Apartments, Accommodation Blocks and Condominiums|Hospitals|Hotel and Leisure|Kitchens and Food Processing|Laboratories|Manufacturing Facilities and Factories|Retail Sites|Transportation and Parking
Showing 1 to 10 of 18 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
SPLLA1XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLA1XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLA1XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLA1XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB3XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 5000 ppm (adjustable 1000 -5000 ppm), Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB3XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 5000 ppm (adjustable 1000 -5000 ppm), Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB3XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 5000 ppm (adjustable 1000 -5000 ppm), Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB3XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 5000 ppm (adjustable 1000 -5000 ppm), Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB4XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 % vv, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB4XAXCXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 % vv, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB4XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 % vv, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLB4XAXWXNZZ
Sensepoint XCL, 4 to 20 mA, CO2 % vv, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC1XAXCXNZZ
Sensepoint XCL, 4 to 20 mA,CO(L) 100ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC1XAXCXNZZ
Sensepoint XCL, 4 to 20 mA,CO(L) 100ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC1XAXWXNZZ
Sensepoint XCL, 4 to 20 mA,CO(L) 100ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC1XAXWXNZZ
Sensepoint XCL, 4 to 20 mA,CO(L) 100ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC2XAXCXNZZ
Sensepoint XCL, 4 to 20 mA,CO 300ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC2XAXCXNZZ
Sensepoint XCL, 4 to 20 mA,CO 300ppm, Compliance, Charcoal
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC2XAXWXNZZ
Sensepoint XCL, 4 to 20 mA,CO 300ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero
SPLLC2XAXWXNZZ
Sensepoint XCL, 4 to 20 mA,CO 300ppm, Compliance, White
https://preview1.assetsadobe.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-non-ble-hero