移动的
PrintPAD 移动打印机
PrintPAD 移动打印机
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PrintPAD™: 系统消除了应付便携式打印机和计算机的烦扰。它配有一台集成式的 101.6 毫米(4 英寸)霍尼韦尔 MicroFlash’: 4te 打印机。只需添加一台霍尼韦尔 CN3、CN4、CN3e、CN4e、CN51 或 CN70/70e 移动数据终端,即可将移动式热敏打印机和移动数据终端整合于一台设备中,同时兼具小巧紧凑、符合人体工学设计特性,充分享受便利性。
- PrintPAD 坚固可靠,可适应严苛的便携式应用环境,并拥有 1.8 米(6 英尺)跌落规格。
- 蓝牙®:无线连接支持随时随地打印所需的收据和发票。
- 与霍尼韦尔移动数据终端兼容──CN3、CN4、CN3e、CN4e、CN70/70e及CN51。
- 智能电源管理,延长了电池寿命。可选外部充电接口、AC 适配器或 12V 车载电源适配器。
- 支持打印图形、一维条码、二维条码类型和签名获取。
PrintPAD 集成式打印系统让您’:能简便安全地携带霍尼韦尔移动数据终端并能够与单一的集成式打印机设备进行通信。甚至能对打印机和数据终端都进行充电。PrintPAD 系统提供了智能充电解决方案,能够通过单个 AC 或汽车适配器同时为手持设备和打印机充电,不需另外购买不必要的充电附件。创新型整体式打印机系统将增强型101.6mm(4in)宽的热敏打印机(即 Honeywell MicroFlash™: 4te)与内嵌通信功能的充电基座结合到一起,以便适用于一系列应用环境,包括路线规划、直销直达和现场服务。只需添加一台霍尼韦尔 CN3、CN4、CN3e、CN4e、CN51 或 CN70/70e 移动式打印机,即可获得集成式解决方案,有助于您的移动工作更高效、更富有成效。为了帮助您确保无线交易的安全性,PrintPAD 提供了一系列与当今’:高科技安全要求兼容的安全和加密协议。
规格概览:
- 打印头:直热热敏式
- 分辨率:8 点/mm (203 dpi)
- 介质宽度最大值:112 毫米(4.41 英寸)
- 打印宽度最大值:104 毫米(4.10 英寸)
- 打印机制速度: 51 mm (2 in) 每秒
Features
- Compatible Software
- BarTender
- DP Designer
- NiceLabel
- Compatible Drivers
- Windows CE
Dimensions
- Overall Dimensions
- 19.05 x 29.97 x 6.09 cm
- 7.5 x 11.8 x 2.4 in
Software & Firmware
- Linear Barcodes
- Code 128
- Code 39
- Code 93
- EAN-13
- EAN-8
- Interleaved 2 of 5
- MSI/Plessey
- UCC/EAN-128
- UPC-A
- UPC-E
- 2D Barcodes
- AZTEC
- Data Matrix
- GS1 DataBar
- PDF417
- QR-Code
Printing Specifications
- Resolutions
- 203 dpi
Media
- Printer Media Type
- Recepit Paper
Memory & Data
- Memory
- 4 MB Flash/2 MB RAM
Electrical
- Battery Capacity Options
- 4400 mAh
Environmental
- Operating Humidity
- 10 - 90 %
Others
- Application
- Delivery
- Features
- Versatile Print Support
- Wireless Communication
- Bluetooth
- Operating temperature
- - 20 - 60 °C
- - 4 - 122 °F
- Storage Temperature
- - 40 - 158 °F
- - 40 - 70 °C
- Warranty Duration
- 2 yr
- Brand
- Honeywell
Features
- Compatible Software
- BarTender
- DP Designer
- NiceLabel
- Compatible Drivers
- Windows CE
Dimensions
- Overall Dimensions
- 19.05 x 29.97 x 6.09 cm
- 7.5 x 11.8 x 2.4 in
Software & Firmware
- Linear Barcodes
- Code 128
- Code 39
- Code 93
- EAN-13
- EAN-8
- Interleaved 2 of 5
- MSI/Plessey
- UCC/EAN-128
- UPC-A
- UPC-E
- 2D Barcodes
- AZTEC
- Data Matrix
- GS1 DataBar
- PDF417
- QR-Code
Printing Specifications
- Resolutions
- 203 dpi
Media
- Printer Media Type
- Recepit Paper
Memory & Data
- Memory
- 4 MB Flash/2 MB RAM
Electrical
- Battery Capacity Options
- 4400 mAh
Environmental
- Operating Humidity
- 10 - 90 %
Others
- Application
- Delivery
- Features
- Versatile Print Support
- Wireless Communication
- Bluetooth
- Operating temperature
- - 20 - 60 °C
- - 4 - 122 °F
- Storage Temperature
- - 40 - 158 °F
- - 40 - 70 °C
- Warranty Duration
- 2 yr
- Brand
- Honeywell
- Compatible Software : BarTender|DP Designer|NiceLabel
- Compatible Drivers : Windows CE
- Application : Delivery
- Features : Versatile Print Support
- Overall Dimensions : 19.05 x 29.97 x 6.09 cm|7.5 x 11.8 x 2.4 in
- Linear Barcodes : Code 128|Code 39|Code 93|EAN-13|EAN-8|Interleaved 2 of 5|MSI/Plessey|UCC/EAN-128|UPC-A|UPC-E
- Resolutions : 203 dpi
- 2D Barcodes : AZTEC|Data Matrix|GS1 DataBar|PDF417|QR-Code
- Printer Media Type : Recepit Paper
- Wireless Communication : Bluetooth
- Memory : 4 MB Flash/2 MB RAM
- Battery Capacity Options : 4400 mAh
- Operating temperature : - 20 - 60 °C|- 4 - 122 °F
- Storage Temperature : - 40 - 158 °F|- 40 - 70 °C
- Operating Humidity : 10 - 90 %
- Warranty Duration : 2 yr
- Brand : Honeywell
Data Sheet
Manuals and Guides
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In