earplugs
TrustFit® Trak
Trust in Your Fit. Reusable: Metal Detectable Push-in Foam Earplug. NRR 29
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- No roll-down required: soft foam pod with dimpled tip collapses to be easily and gently pushed into ear canal
- Provides effective NRR 29dB: Canada Class A(L) hearing protection
- Metal band detectable by x-ray or electromagnetically
- Bright colors for easy visual detection
- Metallic cord
- Reusable for up to 5 days when properly cared for
- Available in standard box; corded dispenser & refills Coming Soon!
Earplug Fitting & Maintenance Recommendations
Inspect:
Prior to fitting, examine earplugs for dirt, damage or hardness — discard immediately if compromised.
Clean:
Earplugs should be cleaned between each use and prior to re-insertion. To wash use mild soap and warm water, pat dry then store in protected area when not in use. Chemicals, disinfectants, and solutions should not be used on foam earplugs.
Hygiene:
Earplugs can be used a full work-week. Replace after 5 days or if foam tip is damaged or hardened.
Fitting a push-in foam earplug:
- While holding the stem, reach a hand over your head and gently pull the top of your ear up and back.
- Insert earplug so foam tip is well inside the ear canal. Use a gentle rocking motion while pushing earplug into ear canal to ensure a deep fit.
- If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Recommended Industries/Use: Food & Beverage Manufacturing, Pulp & Paper, Cannabis
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。