Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Portable Calibration Stations

MicroDock II Dock Calibration System 2 inlet 1 fresh air 1 calibration

MicroDock II Dock Calibration System

Overview
BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors.Product OverviewThe most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors is through the MicroDock II automated test and calibration system. Fully portable and easily expandable, the MicroDock II requires no computer and provides simultaneous management of up to six modules. Minimize expenses and maximize productivity with the MicroDock II.Features & Benefits: • Quick and easy compliance - automatically maintain accurate records • Automatic bump testing, calibration, record keeping and charging • One base station with one AC outlet supports up to six modules to suit your application • Verifies proper performance of detectors • Reduces maintenance costs • Device management with Honeywell Safety SuiteQuick Specs: • Size 8.3 x 10.4 x 3.2 in. / 21.2 x 26.3 x 8.2 cm (base station plus one docking module) • Power supply 6V wall adaptor or four C-cell batteries • Real-time clock provides time and date stamp for “last calibration” and “last bump test” data • Data storage Automatic (instrument and base station) • MultiMediaCard data storage system
Specifications

Brand

  • Brand
    • Honeywell BW™

Category

  • Sub-Category
    • Docks

Dimension & Weight

  • Overall Height
    • 3.2 inch
  • Overall Width
    • 264.16 millimetre
  • Weight range
    • 1130 gram

Battery & Charging

  • Batteries Required
    • Four C-Cell Batteries

Features & Benefits

  • Features & Benefits
    • Automatic Bump Testing, Calibration, Record Keeping and Charging
    • Device Management with Honeywell Safety Suite Quick
    • Fully automatic
    • One Base Station with One AC Outlet Supports up to Six Modules to Suit Your Application
    • Quick and Easy Compliance - Automatically Maintain Accurate Records
    • Reduces Maintenance Costs
    • Verifies Proper Performance of Detectors

Flow Rate

  • Flow Rate
    • 300 millilitre per minute

Options

  • User Options
    • One touch bump-test initiation

Warranty

  • Warranty
    • 2 Years

Wireless

  • Wireless Technology
    • Direct cable (RJ-45 10/100 Base T port)

Additional Specifications

  • Data Storage Capacity
    • 128 megabyte
    • 128 MB
  • Power Supply
    • 6V Wall Adaptor or Four C-Cell Batteries

Technical Specifications

  • Options & Accessories
    • One Touch Bump-Test Initiation
  • Real-Time Clock
    • Provides Time and Date Stamp for “Last Calibration” and “Last Bump Test” Data
  • Networking
    • Direct Cable (RJ-45 10/100 Base T port)

Dimensions & Weight

  • Dimension
    • H: 3.2 in W: 10.4 in L: 8.3 in

Others

  • Weight
    • 2.15 US Pound
  • Industry
    • Energy

Brand

  • Brand
    • Honeywell BW™

Category

  • Sub-Category
    • Docks

Dimension & Weight

  • Overall Height
    • 3.2 inch
  • Overall Width
    • 264.16 millimetre
  • Weight range
    • 1130 gram

Battery & Charging

  • Batteries Required
    • Four C-Cell Batteries

Features & Benefits

  • Features & Benefits
    • Automatic Bump Testing, Calibration, Record Keeping and Charging
    • Device Management with Honeywell Safety Suite Quick
    • Fully automatic
    • One Base Station with One AC Outlet Supports up to Six Modules to Suit Your Application
    • Quick and Easy Compliance - Automatically Maintain Accurate Records
    • Reduces Maintenance Costs
    • Verifies Proper Performance of Detectors

Flow Rate

  • Flow Rate
    • 300 millilitre per minute

Options

  • User Options
    • One touch bump-test initiation

Warranty

  • Warranty
    • 2 Years

Wireless

  • Wireless Technology
    • Direct cable (RJ-45 10/100 Base T port)

Additional Specifications

  • Data Storage Capacity
    • 128 megabyte
    • 128 MB
  • Power Supply
    • 6V Wall Adaptor or Four C-Cell Batteries

Technical Specifications

  • Options & Accessories
    • One Touch Bump-Test Initiation
  • Real-Time Clock
    • Provides Time and Date Stamp for “Last Calibration” and “Last Bump Test” Data
  • Networking
    • Direct Cable (RJ-45 10/100 Base T port)

Dimensions & Weight

  • Dimension
    • H: 3.2 in W: 10.4 in L: 8.3 in

Others

  • Weight
    • 2.15 US Pound
  • Industry
    • Energy
  • Brand : Honeywell BW™
  • Weight : 2.15 US Pound
  • Sub-Category : Docks
  • Overall Height : 3.2 inch
  • Overall Width : 264.16 millimetre
  • Weight range : 1130 gram
  • Batteries Required : Four C-Cell Batteries
  • Features & Benefits : Automatic Bump Testing, Calibration, Record Keeping and Charging|Device Management with Honeywell Safety Suite Quick|Fully automatic|One Base Station with One AC Outlet Supports up to Six Modules to Suit Your Application|Quick and Easy Compliance - Automatically Maintain Accurate Records|Reduces Maintenance Costs|Verifies Proper Performance of Detectors
  • Flow Rate : 300 millilitre per minute
  • User Options : One touch bump-test initiation
  • Warranty : 2 Years
  • Wireless Technology : Direct cable (RJ-45 10/100 Base T port)
  • Data Storage Capacity : 128 megabyte|128 MB
  • Power Supply : 6V Wall Adaptor or Four C-Cell Batteries
  • Options & Accessories : One Touch Bump-Test Initiation
  • Real-Time Clock : Provides Time and Date Stamp for “Last Calibration” and “Last Bump Test” Data
  • Networking : Direct Cable (RJ-45 10/100 Base T port)
  • Dimension : H: 3.2 in W: 10.4 in L: 8.3 in
  • Industry : Energy

Showing 1 to 10 of 44 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
119718-L3
MicroDock II- 2 inlets w 1x M5-NC mod.
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
119718-L3
MicroDock II- 2 inlets w 1x M5-NC mod.
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
120189-L3
MDII- 2 inlets w 1x M5-CP mod kit 1
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
120189-L3
MDII- 2 inlets w 1x M5-CP mod kit 1
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
125361-L3
GasAlertMicro 5 (charging) Docking Modul
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
125361-L3
GasAlertMicro 5 (charging) Docking Modul
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
126133-L3
GasAlertMicro 5(non-charging) Docking Mo
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
126133-L3
GasAlertMicro 5(non-charging) Docking Mo
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
130533-L3
GasAlertQuattro Docking Module wo U PS
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
130533-L3
GasAlertQuattro Docking Module wo U PS
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
130915-L3
MD2 - 2 inlets w1x QT-CP mod., kit 1
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
130915-L3
MD2 - 2 inlets w1x QT-CP mod., kit 1
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
131648-L3
MicroDock II - 2 inlets w 2x QT-CP mod.
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
131648-L3
MicroDock II - 2 inlets w 2x QT-CP mod.
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
131995-L3
MDII - 2 inlets w1x QT-CP mod., kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
131995-L3
MDII - 2 inlets w1x QT-CP mod., kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
135160-L3
MD2 - 2 inlets w 1x M5-CP mod., kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
135160-L3
MD2 - 2 inlets w 1x M5-CP mod., kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
135652-L3
MD II - 2 inlets 1x QT, kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
135652-L3
MD II - 2 inlets 1x QT, kit 3
https://s7d1.scene7.com/is/image/Honeywell65/BW_MicroDock_II,_base_station_with_two_modules_for_GasAlertQuattro
Feedback