Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Pressure Sensors

19 mm Series

Unamplified. Absolute, gage, vacuum gage. Wetted parts 316L SS. 0 psi to 3 psi thru 0 psi to 500 psi. Ribbon cable termination.

Overview
19 mm Series

Honeywell stainless steel 19C, 19U, and 19 Vacuum Gage Series sensors were developed for pressure applications that involve measurement of hostile media in harsh environments compatible with 316 stainless steel. The special Vacuum Gage Series sensors are specifically designed for applications that can be exposed to vacuum.

The 19C is calibrated and temperature compensated. They are available for use with either a constant voltage or current source. They feature a variety of pressure connections to allow use in a wide range of OEM equipment. The 19U is uncompensated for applications that use their own specialized circuit designs. The 19C and 19U are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids or gases are monitored.

Specifications

Others

  • Industry
    • Manufacturing

Others

  • Industry
    • Manufacturing
  • Industry : Manufacturing
Data Sheet
Name
Description
File Size
Date
Size
19 mm Series
application/pdf 1.74 MB
8/13/2025
1.74 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Sensing Pressure, Force, and Flow Reference Guide
application/pdf 4.24 MB
8/13/2025
4.24 MB
Sensing Pressure, Force, and Flow Product Range Guide
application/pdf 2.78 MB
8/13/2025
2.78 MB
Industrial Product Line Card for Switches
application/pdf 2.24 MB
8/13/2025
2.24 MB
Brochure
Name
Description
File Size
Date
Size
Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
application/pdf 11.68 MB
8/7/2025
11.68 MB
Embedded Products For Hospital Applications Brochure
application/pdf 4.68 MB
8/11/2025
4.68 MB
Sensing Solutions For Industrial Applications
application/pdf 16.68 MB
8/11/2025
16.68 MB
Embedded Products in Hospital Applications
application/pdf 4.71 MB
8/11/2025
4.71 MB
Application Note
Name
Description
File Size
Date
Size
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Defence Ground Vehicles Application Note
application/pdf 872.87 KB
8/13/2025
872.87 KB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/20/2025
1.11 MB
Defence Ground Vehicles Application Note
application/pdf 872.87 KB
8/13/2025
872.87 KB
Solutions for Hemodialysis Machines Application Note
application/pdf 2.66 MB
8/20/2025
2.66 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
8/13/2025
2.48 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
8/13/2025
2.3 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
8/13/2025
2.54 MB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/20/2025
1.11 MB
Defence Ground Vehicles
application/pdf 872.87 KB
8/20/2025
872.87 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
8/13/2025
1.34 MB
Solutions for Ventilators
application/pdf 2.78 MB
8/13/2025
2.78 MB
eBook
Name
Description
File Size
Date
Size
Military and Defense E-book
application/pdf 15.17 MB
8/11/2025
15.17 MB
eBook About Redefining Road Rail & Rugged Applications.
application/pdf 28.69 MB
8/19/2025
28.69 MB
Name
Description
File Size
Date
Size
Construction Vehicles Application Note
application/pdf 984.29 KB
8/13/2025
984.29 KB
Defence Ground Vehicles Application Note
application/pdf 872.87 KB
8/13/2025
872.87 KB
Sensing Pressure, Force, and Flow Reference Guide
application/pdf 4.24 MB
8/13/2025
4.24 MB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/20/2025
1.11 MB
Defence Ground Vehicles Application Note
application/pdf 872.87 KB
8/13/2025
872.87 KB
Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
application/pdf 11.68 MB
8/7/2025
11.68 MB
Military and Defense E-book
application/pdf 15.17 MB
8/11/2025
15.17 MB
Embedded Products For Hospital Applications Brochure
application/pdf 4.68 MB
8/11/2025
4.68 MB
Sensing Solutions For Industrial Applications
application/pdf 16.68 MB
8/11/2025
16.68 MB
eBook About Redefining Road Rail & Rugged Applications.
application/pdf 28.69 MB
8/19/2025
28.69 MB
Solutions for Hemodialysis Machines Application Note
application/pdf 2.66 MB
8/20/2025
2.66 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
8/13/2025
2.48 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
8/13/2025
2.3 MB
Embedded Products in Hospital Applications
application/pdf 4.71 MB
8/11/2025
4.71 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
8/13/2025
2.54 MB
Agricultural Vehicles Application Note
application/pdf 1.11 MB
8/20/2025
1.11 MB
Defence Ground Vehicles
application/pdf 872.87 KB
8/20/2025
872.87 KB
19 mm Series
application/pdf 1.74 MB
8/13/2025
1.74 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
8/13/2025
1.34 MB
Sensing Pressure, Force, and Flow Product Range Guide
application/pdf 2.78 MB
8/13/2025
2.78 MB
Industrial Product Line Card for Switches
application/pdf 2.24 MB
8/13/2025
2.24 MB
Solutions for Ventilators
application/pdf 2.78 MB
8/13/2025
2.78 MB

Showing 1 to 10 of 267 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
19C003PG1K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, cell with body o-ring, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG1K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, cell with body o-ring, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG4K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 18-27 NPT, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG4K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 18-27 NPT, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG5K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14-18 NPT, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG5K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14-18 NPT, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG7K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14 BSPP, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C003PG7K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3 psi, gage, 14 BSPP, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C005PG1K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, cell with body o-ring, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C005PG1K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, cell with body o-ring, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C005PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C005PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG1K
19 mm Series Heavy Duty Pressure Transducer
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG1K
19 mm Series Heavy Duty Pressure Transducer
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG2L
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount, 1.5 mA excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG3K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount with flange, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
19C015PG3K
19 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 15 psi, gage, flush mount with flange, 10 Vdc excitation
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-19-mm-series-2-757-ciid-161047
Feedback