/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Pressure Sensors

    13 mm Series

    Unamplified. Absolute & sealed gage. Wetted parts 316L SS. 0 psi to 500 psi thru 0 psi to 5000 psi. Ribbon cable termination.

    Overview

    Honeywell 13 mm Series stainless steel pressure sensors are designed for high pressure applications that involve measurement of hostile media in harsh environments. This series uses Honeywell's proven piezoresistive semiconductor sensor chip in an oil-isolated housing with or without an integral ceramic for temperature compensation and calibration. This design has proven to be highly reliable, stable, and accurate.

    These sensors feature a weld-ring collar and special back support ring for high cycle life capability as they are designed for further package integration in OEM applications.

    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    13 mm Series
    application/pdf 486.68 KB
    9/18/2024
    486.68 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Name
    Description
    File Size
    Date
    Size
    Construction Vehicles -
    application/pdf 984.29 KB
    12/20/2022
    984.29 KB
    Airflow, Force and Pressure Sensor Product Range Guide
    application/pdf 4.24 MB
    7/25/2024
    4.24 MB
    Industrial Applications: Going Beyond Limits
    application/pdf 16.69 MB
    11/17/2022
    16.69 MB
    Redefining Road Rail & Rugged Applications
    application/pdf 28.35 MB
    12/20/2022
    28.35 MB
    Switches and Sensors Solutions for Industrial Applications -
    application/pdf 2.48 MB
    5/24/2023
    2.48 MB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    10/25/2022
    2.24 MB
    Solutions for Hemodialysis Machines
    application/pdf 2.66 MB
    6/12/2023
    2.66 MB
    Agricultural Vehicles
    application/pdf 1.11 MB
    4/11/2024
    1.11 MB
    Sensors and Switches: Solutions for Medical Applications
    application/pdf 1.34 MB
    5/18/2023
    1.34 MB
    Defence Ground Vehicles -
    application/pdf 872.87 KB
    6/14/2023
    872.87 KB
    13 mm Series
    application/pdf 486.68 KB
    9/18/2024
    486.68 KB
    Sensors and Switches in Front Loaders
    application/pdf 2.54 MB
    12/20/2022
    2.54 MB
    Name
    Description
    File Size
    Date
    Size
    13 mm Series
    486.68 KB
    9/18/2024
    Airflow, Force and Pressure Sensor Product Range Guide
    4.24 MB
    7/25/2024
    Industrial Applications: Going Beyond Limits
    16.69 MB
    11/17/2022
    Industrial Product Line Card --
    2.24 MB
    10/25/2022
    Construction Vehicles -
    984.29 KB
    12/20/2022
    Switches and Sensors Solutions for Industrial Applications -
    2.48 MB
    5/24/2023
    Solutions for Hemodialysis Machines
    2.66 MB
    6/12/2023
    Agricultural Vehicles
    1.11 MB
    4/11/2024
    Sensors and Switches: Solutions for Medical Applications
    1.34 MB
    5/18/2023
    Defence Ground Vehicles -
    872.87 KB
    6/14/2023
    Sensors and Switches in Front Loaders
    2.54 MB
    12/20/2022
    Redefining Road Rail & Rugged Applications
    28.35 MB
    12/20/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    13C1000PA6K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, 716 UNF, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C1000PA6K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, absolute, 716 UNF, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C1000PS1L
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, sealed gage, ring with back support, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C1000PS1L
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, sealed gage, ring with back support, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C1000PS5K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, sealed gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C1000PS5K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 1000 psi, sealed gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C2000PA1L
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 2000 psi, absolute, ring with back support, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C2000PA1L
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 2000 psi, absolute, ring with back support, 1.5 mA excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C3000PA4K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3000 psi, absolute, 18-27 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C3000PA4K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 3000 psi, absolute, 18-27 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C5000PS5K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5000 psi, sealed gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13C5000PS5K
    13 mm Series Heavy Duty Pressure Transducer, compensated, 0 psi to 5000 psi, sealed gage, 14-18 NPT, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13U5000PA0K
    13 mm Series Heavy Duty Pressure Transducer, uncompensated, 0 psi to 5000 psi, absolute, ring and Cell, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083
    13U5000PA0K
    13 mm Series Heavy Duty Pressure Transducer, uncompensated, 0 psi to 5000 psi, absolute, ring and Cell, 10 Vdc excitation
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-document-98a1c5fa-a9b5-abb4-b0fa8c076ad19aed-ciid-54083