Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Current Sensors

CSSV1500 Series

Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV). Current leakage detection and fault isolation in battery charging systems

Overview
CSSV1500N Series
The CSSV1500 Series Current Sensors are based on Honeywell's advanced multi-sensing scheme, a single power supply and an integrated CAN bus output. They are calibrated and temperature compensated using multipoint temperature characterization. This Honeywell's patented digital compensation technology enables a high degree of accuracy throughout the sensing range up to ±1500 A.
The CSSV1500 Series is designed to meet Automotive Safety Integrity Level C (ASIL C) requirements for safety critical applications. These sensors have two independent sensing and data processing circuits for current sensing. The two processed data are checked for confidence. If they are within the set threshold range, the current data is outputted. If the threshold is exceeded, an alarm message is sent.

FEATURES
  • Higher accuracy, lower temperature drift
  • Enhanced EMC (Electromagnetic Compatibility ) performance
  • Designed to meet automotive Safety Integrity Level C (ASIL C) for the functional safety of road vehicle applications
  • Reliable and stable CAN bus output
  • Easy installation and software interface provide system integration convenience
  • CE certification; REACH and RoHS compliant
DIFFERENTIATION
  • Accuracy: Multi-point temperature characterization and calibration for improved accuracy over the temperature range
  • Magnetic immunity: Sensing configuration and optimized magnetic circuit allow for enhanced performance in diverse magnetic environments
  • ASIL-C Compliance: ASIL C for increased reliability in safety-critical applications
VALUE TO CUSTOMERS
  • Accurate: Designed to enable precise battery state measurement for improved user experience
  • Ease of use: Magnetic immunity allows for easy integration into different magnetic environments
  • Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0A is the default protocol
APPLICATIONS
  • Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV)
  • Current leakage detection and fault isolation in charging systems
  • Current measurement in energy storage systems
  • Fault detection in heavy industrial equipment

Distributor Inventory
Specifications

Others

  • Industry
    • Aerospace
    • Logistics & Warehouses

Others

  • Industry
    • Aerospace
    • Logistics & Warehouses
  • Industry : Aerospace|Logistics & Warehouses
Data Sheet
Name
Description
File Size
Date
Size
CSSV1500N - Datasheet
application/pdf 654.85 KB
3/11/2024
654.85 KB
Installation Instructions
Name
Description
File Size
Date
Size
CSSV1500N Series - Installation Instructions
application/pdf 912.21 KB
9/13/2023
912.21 KB
Brochure
Name
Description
File Size
Date
Size
Sensing and Safety Solutions for Electrification Brochure
application/pdf 1.47 MB
7/2/2025
1.47 MB
Others
Name
Description
File Size
Date
Size
CSSV1500N Series DBC
application/zip 584.74 KB
3/25/2025
584.74 KB
Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
application/pdf 1.58 MB
3/6/2025
1.58 MB
Name
Description
File Size
Date
Size
Sensing and Safety Solutions for Electrification Brochure
application/pdf 1.47 MB
7/2/2025
1.47 MB
CSSV1500N - Datasheet
application/pdf 654.85 KB
3/11/2024
654.85 KB
CSSV1500N Series - Installation Instructions
application/pdf 912.21 KB
9/13/2023
912.21 KB
CSSV1500N Series DBC
application/zip 584.74 KB
3/25/2025
584.74 KB
Honeywell battery management sensors include a range of specialized sensors such as current sensors, aerosol sensors, pressure sensors, and electrolyte vapor sensors.
application/pdf 1.58 MB
3/6/2025
1.58 MB
Showing 1 to 6 of 6 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
CSSV1500N-154
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-154
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-154R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-154R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C4 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-155
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-155
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-155R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-155R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C5 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-156
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-156
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-156R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
CSSV1500N-156R
CSSV1500N Series ASIL C current sensors, 1500 A, through-hole mounting with stainless steel bushing, 500 k baud rate, 3C6 CAN ID, reverse current direction
https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-cssv1500n
Feedback