/content/sps/au/en/search-results.html

    Systevo Legacy

    Connection board for corridor lamps CL13x/14x, white

    Connection board for corridor lamp CL13x/14x.

    Overview

    This product is no longer available

    Part Number: 72569Z4

    Connection board for corridor lamp CL13x/14x.

    Specifications

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For Corridor Lamps CL13x/14x

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • White (RAL9016)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • For Corridor Lamps CL13x/14x

    Dimensions & Weight

    • Dimensions
      • W: 158 mm H: 110 mm D: 35 mm

    Others

    • Industry
      • Healthcare
    • Color : White (RAL9016)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : For Corridor Lamps CL13x/14x
    • Dimensions : W: 158 mm H: 110 mm D: 35 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Connection board for corridor lamps CL13x/14x, white - Datasheet
    application/pdf 26.29 KB
    11/4/2022
    26.29 KB
    Name
    Description
    File Size
    Date
    Size
    Connection board for corridor lamps CL13x/14x, white - Datasheet
    application/pdf 26.29 KB
    11/4/2022
    26.29 KB
    Name
    Description
    File Size
    Date
    Size
    Connection board for corridor lamps CL13x/14x, white - Datasheet
    26.29 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list