/content/sps/au/en/search-results.html

    Mobile Units

    Charging cradle for DECT telephone series D5

    For charging the DECT phone series D5, equipped with high quality charging contacts and, hence, suitable for long-term use.

    Overview

    Part Number: 790D510

    For charging the DECT phone series D5, equipped with high quality charging contacts and, hence, suitable for long-term use. The charging electronics is adapted especially for the batteries of this terminal device series: the continuous temperature monitor of the battery during the charging process allows an optimal battery life. Display of the charging process in the display of the DECT phone.

    Scope of delivery

    Single charging tray, mains plug.

    Specifications

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • USB

    Features

    • Includes
      • Single Charging Tray with Mains Plug
    • Features & Benefits
      • Display of the Charging Process in the Display of the DECT Phone
      • For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use
      • The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series
      • The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • USB

    Features

    • Includes
      • Single Charging Tray with Mains Plug
    • Features & Benefits
      • Display of the Charging Process in the Display of the DECT Phone
      • For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use
      • The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series
      • The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Interface  : USB
    • Industry : Healthcare
    • Includes : Single Charging Tray with Mains Plug
    • Features & Benefits : Display of the Charging Process in the Display of the DECT Phone|For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use|The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series|The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life
    • Compatibility : DECT Telephone Series D5
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Charging cradle for DECT telephone series D5 - Datasheet
    application/pdf 37.97 KB
    11/4/2022
    37.97 KB
    Name
    Description
    File Size
    Date
    Size
    Charging cradle for DECT telephone series D5 - Datasheet
    application/pdf 37.97 KB
    11/4/2022
    37.97 KB
    Name
    Description
    File Size
    Date
    Size
    Charging cradle for DECT telephone series D5 - Datasheet
    37.97 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list