/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    Mobile Units

    Intelligent Life Care (ILC) offers mobile units as part of its Patient Communication Systems, featuring a robust DECT end device specifically designed for use in healthcare facilities. The device boasts a shock-resistant housing with a rubber gasket surround, equipped with an antimicrobial surface that is resistant to disinfectants. With an IP65 rating for dust and splash protection, it is built to withstand the rigors of daily use. Designed for extended call and standby times, this mobile device supports healthcare professionals during long shifts. Complying with the DECT/GAP standard, it facilitates cordless phone calls and transmits data signals for system messages, including calls, alarms, technical alerts, and faults. Incoming messages are displayed on a high-quality color screen and are accompanied by acoustic notifications based on pre-defined priority levels, ensuring that critical information is communicated promptly and effectively.

    Mobile Units
    Mobile Units
    Filter
    Clear All