/content/sps/au/en/search-results.html

    portable detector parts and accessories

    ToxiRae 3 Replacement Parts

    A full range of wireless personal single-gas monitors

    Overview
    Streamline your plant-wide deployment with a family of instruments that offer similar user interface, calibration and maintenance routines, and accessories for easy interoperability for users, and cost savings on training. The ToxiRAE Pro family is the industry’s first and largest family of wireless, personal single-gas monitors that can reliably and accurately monitor a full range of common toxic industrial chemicals (TICs), volatile organic compounds (VOCs), combustible gases, carbon dioxide (CO2), and Oxygen (O2). When combined with ProRAE Guardian software, safety managers can easily view data in real time on all ToxiRAE Pro instruments, anytime, anywhere.Features and Benefits:• Easy to maintain and calibrate• Anytime, anywhere access to real-time instrument reading and alarm status with ProRAE Guardian Software or EchoView Portable Controller• Five-way alarm notification — man down, and 4 instrument alarms• Rugged, IP-54 (PID) and IP-65 (EC, LEL, and CO2) protection rating• Compact and lightweight• 3 months of continuous data logging• Field-replaceable battery, filter, sensor, and PID fan• Fully automated calibration with AutoRAE2Application:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Overview

    • Brand
      • RAE Systems

    Features

    • Sub-Category
      • Accessories
    • Features & Benefits
      • 3 Months of Continuous Data Logging
      • Anytime and Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
      • Compact and Lightweight
      • Easy to Maintain and Calibrate
      • Field-Replaceable Battery, Filter, Sensor and PID Fan
      • Five-Way Alarm Notification - Man Down and 4 Instrument Alarms
      • Fully Automated Calibration with AutoRAE2
      • IP-54 (PID) and IP-65 (EC, LEL, and CO2) Protection Rating

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Utilities

    Overview

    • Brand
      • RAE Systems

    Features

    • Sub-Category
      • Accessories
    • Features & Benefits
      • 3 Months of Continuous Data Logging
      • Anytime and Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller
      • Compact and Lightweight
      • Easy to Maintain and Calibrate
      • Field-Replaceable Battery, Filter, Sensor and PID Fan
      • Five-Way Alarm Notification - Man Down and 4 Instrument Alarms
      • Fully Automated Calibration with AutoRAE2
      • IP-54 (PID) and IP-65 (EC, LEL, and CO2) Protection Rating

    Others

    • Industry
      • Government & Public Sector
      • Healthcare
      • Utilities
    • Brand : RAE Systems
    • Sub-Category : Accessories
    • Features & Benefits : 3 Months of Continuous Data Logging|Anytime and Anywhere Access to Real-Time Instrument Reading and Alarm Status with ProRAE Guardian Software or EchoView Portable Controller|Compact and Lightweight|Easy to Maintain and Calibrate|Field-Replaceable Battery, Filter, Sensor and PID Fan|Five-Way Alarm Notification - Man Down and 4 Instrument Alarms|Fully Automated Calibration with AutoRAE2|IP-54 (PID) and IP-65 (EC, LEL, and CO2) Protection Rating
    • Industry : Government & Public Sector|Healthcare|Utilities
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    500-0076-100
    Replacement Lithium Battery
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-toxirae-3-h2s-hires
    500-0076-100
    Replacement Lithium Battery
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-toxirae-3-h2s-hires