/content/sps/au/en/search-results.html

    portable detector parts and accessories

    Radiant Reader

    Use a PC to monitor and control wireless detectors in real time

    Overview

    Turn any laptop or desktop PC into a wireless controller for MeshGuard or portable monitors. Using either an RS 232 serial or Ethernet port, the Radiant Reader transmits wireless sensor data to a PC running ProRAE Guardian software. Designed for outdoor use in non-hazardous environments.

    Features and Benefits:

    • Turns PC into a wireless controller
    • RS232 or Ethernet connection
    • Outdoor mounting
    • Lightning protection

    Application:

    • Exploration
    • Hazmat Response
    • Plant Shutdown & Turn-Around
    • Worker Exposure
    Specifications

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Radiation Detectors
    • Features & Benefits
      • An Optional Outdoor Antenna with a 30’ (10m) Cable can be used to Extend its use to Outdoor Locations
      • The RadiantReader Receives Data Wirelessly from Remote Monitors and Pushes Data to ProRAE Guardian Software Running on a PC
      • The RadiantReader can Push Data Directly to a PC via RS-232 or to a Remote PC via Ethernet by Proprietary Protocol or MODBUS
      • The RadiantReader is Designed to be Located in, Indoor or Outdoor Locations

    Dimensions & Weight

    • Overall Height
      • 8.6 cm
    • Overall Width
      • 21.5 cm
    • Weight range
      • 2.8 kg
    • Size
      • L: 21.9 cm W: 21.5 cm H: 8.6 cm

    Technical Specifications

    • Humidity Range
      • 10 to 95% (Non-Condensing)
    • Mounting
      • Wall
    • Maximum Monitors Supported
      • Up to 100
    • RF Receive Sensitivity
      • RADIO TYPE RM2400: 104 dBm
      • RADIO TYPE RM900A: 105 dBm
    • Power Supply Rating
      • 12 to 28 V DC, 25W or PoE 25W @48 V
    • Wireless Frequency
      • RADIO TYPE RM2400: ISM License-Free Band 802.15.4 Sub 2.4GHz, FCC Part 15, CE R&TTE
      • RADIO TYPE RM900A: ISM License-Free Band 802.15.4 Sub 1GHz, FCC Part 15, CE R&TTE
    • Digital Interface
      • Ethernet RJ45 (802.3)
      • RS232
      • RS485
    • RF Output Power
      • Up to 20 dBm
    • Operating Range
      • 300m Line of Sight
    • Battery Backup
      • 7.2V 10 Ah

    Operating Characteristics

    • Minimum Temperature
      • -20°C
    • Maximum Temperature
      • +50°C
    • Storage Temperature
      • -40 to +60°C

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Industry
      • Commercial Buildings
      • Energy

    Overview

    • Brand
      • RAE

    Features

    • Sub-Category
      • Radiation Detectors
    • Features & Benefits
      • An Optional Outdoor Antenna with a 30’ (10m) Cable can be used to Extend its use to Outdoor Locations
      • The RadiantReader Receives Data Wirelessly from Remote Monitors and Pushes Data to ProRAE Guardian Software Running on a PC
      • The RadiantReader can Push Data Directly to a PC via RS-232 or to a Remote PC via Ethernet by Proprietary Protocol or MODBUS
      • The RadiantReader is Designed to be Located in, Indoor or Outdoor Locations

    Dimensions & Weight

    • Overall Height
      • 8.6 cm
    • Overall Width
      • 21.5 cm
    • Weight range
      • 2.8 kg
    • Size
      • L: 21.9 cm W: 21.5 cm H: 8.6 cm

    Technical Specifications

    • Humidity Range
      • 10 to 95% (Non-Condensing)
    • Mounting
      • Wall
    • Maximum Monitors Supported
      • Up to 100
    • RF Receive Sensitivity
      • RADIO TYPE RM2400: 104 dBm
      • RADIO TYPE RM900A: 105 dBm
    • Power Supply Rating
      • 12 to 28 V DC, 25W or PoE 25W @48 V
    • Wireless Frequency
      • RADIO TYPE RM2400: ISM License-Free Band 802.15.4 Sub 2.4GHz, FCC Part 15, CE R&TTE
      • RADIO TYPE RM900A: ISM License-Free Band 802.15.4 Sub 1GHz, FCC Part 15, CE R&TTE
    • Digital Interface
      • Ethernet RJ45 (802.3)
      • RS232
      • RS485
    • RF Output Power
      • Up to 20 dBm
    • Operating Range
      • 300m Line of Sight
    • Battery Backup
      • 7.2V 10 Ah

    Operating Characteristics

    • Minimum Temperature
      • -20°C
    • Maximum Temperature
      • +50°C
    • Storage Temperature
      • -40 to +60°C

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP65

    Others

    • Industry
      • Commercial Buildings
      • Energy
    • Brand : RAE
    • Sub-Category : Radiation Detectors
    • Overall Height : 8.6 cm
    • Overall Width : 21.5 cm
    • Weight range : 2.8 kg
    • Humidity Range : 10 to 95% (Non-Condensing)
    • Minimum Temperature : -20°C
    • Maximum Temperature : +50°C
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Features & Benefits : An Optional Outdoor Antenna with a 30’ (10m) Cable can be used to Extend its use to Outdoor Locations|The RadiantReader Receives Data Wirelessly from Remote Monitors and Pushes Data to ProRAE Guardian Software Running on a PC|The RadiantReader can Push Data Directly to a PC via RS-232 or to a Remote PC via Ethernet by Proprietary Protocol or MODBUS|The RadiantReader is Designed to be Located in, Indoor or Outdoor Locations
    • Mounting : Wall
    • Size : L: 21.9 cm W: 21.5 cm H: 8.6 cm
    • Maximum Monitors Supported : Up to 100
    • RF Receive Sensitivity : RADIO TYPE RM2400: 104 dBm|RADIO TYPE RM900A: 105 dBm
    • Storage Temperature : -40 to +60°C
    • Power Supply Rating : 12 to 28 V DC, 25W or PoE 25W @48 V
    • Wireless Frequency : RADIO TYPE RM2400: ISM License-Free Band 802.15.4 Sub 2.4GHz, FCC Part 15, CE R&TTE|RADIO TYPE RM900A: ISM License-Free Band 802.15.4 Sub 1GHz, FCC Part 15, CE R&TTE
    • Ingress Protection : IP65
    • Digital Interface : Ethernet RJ45 (802.3)|RS232|RS485
    • RF Output Power : Up to 20 dBm
    • Operating Range : 300m Line of Sight
    • Battery Backup : 7.2V 10 Ah
    • Industry : Commercial Buildings|Energy
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list