产品
产品
零件号
一般内容
/content/sps/cn/zh/search-results.html

便携式探测器零件和配件

Accessories and Replacement Parts - Calibration and Maintenance Accessories

Accessories and Replacement Parts - Calibration and Maintenance Accessories

Overview
General portables accessories
Specifications

Dimension & Weight

  • Weight
    • 220 gram

Temperature

  • Maximum Temperature
    • 55 degree Celsius

Overview

  • Brand
    • NOTIFIER
    • RAE
  • Warranty
    • Four years on O2 sensor

Features

  • Sub-Category
    • Single-Gas
  • Alarm Type
    • Audible, Visual, Vibrating
  • Datalogging
    • Three-month capacity
  • Features & Benefits
    • Wireless elevates safety to the next level
  • User Options
    • Wireless remote alarm notification; audible (95 dB @ 30 cm)
  • Wireless Technology
    • MESH

Dimensions & Weight

  • Instrument Size
    • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

Technical Specifications

  • Sensor Range
    • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
  • Humidity Range
    • 0%-95%
  • Gas Type
    • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

Battery & Charging

  • Battery Run Time
    • 30

Standards & Certifications

  • Standards
    • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
  • Ingress Protection
    • IP65

Dimension & Weight

  • Weight
    • 220 gram

Temperature

  • Maximum Temperature
    • 55 degree Celsius

Overview

  • Brand
    • NOTIFIER
    • RAE
  • Warranty
    • Four years on O2 sensor

Features

  • Sub-Category
    • Single-Gas
  • Alarm Type
    • Audible, Visual, Vibrating
  • Datalogging
    • Three-month capacity
  • Features & Benefits
    • Wireless elevates safety to the next level
  • User Options
    • Wireless remote alarm notification; audible (95 dB @ 30 cm)
  • Wireless Technology
    • MESH

Dimensions & Weight

  • Instrument Size
    • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)

Technical Specifications

  • Sensor Range
    • NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
  • Humidity Range
    • 0%-95%
  • Gas Type
    • NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2

Battery & Charging

  • Battery Run Time
    • 30

Standards & Certifications

  • Standards
    • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
  • Ingress Protection
    • IP65
  • Weight : 220 gram
  • Maximum Temperature : 55 degree Celsius
  • Brand : NOTIFIER|RAE
  • Sub-Category : Single-Gas
  • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)|4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
  • Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
  • Humidity Range : 0%-95%
  • Alarm Type : Audible, Visual, Vibrating
  • Battery Run Time : 30
  • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
  • Datalogging : Three-month capacity
  • Features & Benefits : Wireless elevates safety to the next level
  • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
  • Warranty : Four years on O2 sensor
  • Wireless Technology : MESH
  • Ingress Protection : IP65
  • Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Showing 1 to 10 of 608 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
0018-0004
0018-0004
002-2206-000
机械零件
002-2206-000
机械零件
003-3005-000
003-3005-000
00705-A-1730
00705-A-1730
00705-A-1731
00705-A-1731
008-1024-000-ATX
008-1024-000-ATX
008-1111-000
H2S传感器,PGM-2000用
008-1111-000
H2S传感器,PGM-2000用
008-1112-000
CO传感器,CO,4R
008-1112-000
CO传感器,CO,4R
008-3012-015
进气口接口
008-3012-015
进气口接口
00910-A-1035
00910-A-1035
Feedback