belts
Miller Single D-ring body belt with 3-in back pad
Miller Single D-ring body belt with 3-in back pad
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- This body belt features quality craftsmanship and when used on its own is for work positioning only
- The single D-ring allows for optimal work positioning
- The body belt can be used in conjunction with a full-body harness to provide safe fall protection
- The body belt features a 3-Inch back pad for longwearing comfort on the job
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。