/content/sps/ca/fr/search-results.html

    personal fall limiters

    Miller MiniLite™ Fall Limiters

    Limiteurs de chute Miller MiniLight™

    Aperçu
    The Miller MiniLite™ Fall Limiter is an 11 ft. (3.3 m) self-retracting web lanyard with a quick-activating braking system that limits free falls.

    Comfort & Convenience
    Lightweight: compact design that fits in the palm of your hand.

    Increased Safety
    Compared to shock-absorbing lanyards: a fall limiter eliminates the need for extended fall distance clearance: minimizing the risk of injuries.

    Features & Benefits:
    • Offers up to 11-ft.(3.3 m)of working capacity
    • Quick-activating: high-strength stainless steel braking system
    • Corrosion-resistant interior: frame: and components
    • No annual factory recertification required
    • High-impact protective outer cover: visual load indicator
    • Available with a variety of integral anchorage connectors
    • Rated to 310 lbs.(140.6 kg)capacity
    MiniLite™ Unit Connector Options
    • Without connection
    • Steel twist-lock carabiner
    • Stainless steel swivel shackle
    • Carabiner and swivel shackle
    • Attached 3' (1m) cross-arm strap
    • Locking rebar hook
    • Rebar hook and swivel shackle
    • Locking snap hook
    • Snap hook and swivel shackle
    MiniLite™ Lanyard End Connector Options
    • Web Loop
    • Locking Snap Hook
    • Swivel snap hook
    • Locking Rebar Hook