Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Torque Transducers

Model 1800 Series

Enhanced accuracy rotary torque sensors. 11,3 Nm to 11298,5 Nm capacities. 0.05 % non-linearity & hysteresis. Extended speed, up to 27,000 RPM.

Overview
Model 1800 Series

Model 1800 is a line of enhanced accuracy rotary transformer torque sensors often ideal for test installations running long-term durability testing. Non-contact nature of the signal transfer virtually eliminates the need for maintenance. High overload protection with high signal output helps prevent potential damage to the sensor. Carrier frequency excitation provides increased signal/noise immunity, Speed sensor and foot mount optional accessories.

Features
  • 100 in-lb to 100000 in-lb capacities
  • 0.05 % non-linearity and hysteresis
  • Enhanced accuracy
  • High overload protection with high signal output (sensitivity)
  • Extended speed range, up to 27000 RPM
  • Minimal maintenance due to 'bearings only' contact
  • Carrier frequency excitation provides increased signal/noise immunity
Data Sheet
Name
Description
File Size
Date
Size
application/pdf 592.63 KB
5/20/2025
592.63 KB
application/pdf 244.9 KB
5/20/2025
244.9 KB
Manuals and Guides
Name
Description
File Size
Date
Size
application/pdf 3.07 MB
5/20/2025
3.07 MB
Brochure
Name
Description
File Size
Date
Size
application/pdf 429.97 KB
5/20/2025
429.97 KB
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model 1805 Outline Drawing
application/pdf 126.23 KB
7/17/2021
126.23 KB
Model 1804 Outline Drawing
application/pdf 96.73 KB
7/17/2021
96.73 KB
Model 1800 External Wiring Diagram
application/pdf 75.63 KB
7/17/2021
75.63 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Military Defense Solutions eBook
application/pdf 15.17 MB
2/17/2025
15.17 MB
Others
Name
Description
File Size
Date
Size
Model 1800 Front View
image/png 91.56 KB
7/17/2021
91.56 KB
Model 1800 highres photo
image/jpeg 171.83 KB
7/17/2021
171.83 KB
Model 1800 Top Angle View
image/png 137.66 KB
7/17/2021
137.66 KB
Model 1800 Bottom View
image/png 80.63 KB
7/17/2021
80.63 KB
Model 1800 lowres photo
image/jpeg 53.14 KB
7/17/2021
53.14 KB
Name
Description
File Size
Date
Size
Model 1800 Front View
image/png 91.56 KB
7/17/2021
91.56 KB
Model 1800 highres photo
image/jpeg 171.83 KB
7/17/2021
171.83 KB
application/pdf 592.63 KB
5/20/2025
592.63 KB
Model 1805 Outline Drawing
application/pdf 126.23 KB
7/17/2021
126.23 KB
application/pdf 429.97 KB
5/20/2025
429.97 KB
application/pdf 244.9 KB
5/20/2025
244.9 KB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Model 1800 Top Angle View
image/png 137.66 KB
7/17/2021
137.66 KB
Model 1804 Outline Drawing
application/pdf 96.73 KB
7/17/2021
96.73 KB
Model 1800 External Wiring Diagram
application/pdf 75.63 KB
7/17/2021
75.63 KB
application/pdf 3.07 MB
5/20/2025
3.07 MB
Model 1800 Bottom View
image/png 80.63 KB
7/17/2021
80.63 KB
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
Model 1800 lowres photo
image/jpeg 53.14 KB
7/17/2021
53.14 KB
Military Defense Solutions eBook
application/pdf 15.17 MB
2/17/2025
15.17 MB
Showing 1 to 10 of 31 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
1702-20NM(S)
1702(S)-20NM,1J,15C:MODEL 1700, 20 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1702-20NM(S)
1702(S)-20NM,1J,15C:MODEL 1700, 20 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1702-5NM
1702-5NM,1J,15C:MODEL 1700, 5 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1702-5NM
1702-5NM,1J,15C:MODEL 1700, 5 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1702-5NM(S)
1702(S)-5NM,1J,15C:MODEL 1700, 5 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1702-5NM(S)
1702(S)-5NM,1J,15C:MODEL 1700, 5 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM
1703-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM
1703-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM(E)
1703(E)-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM(E)
1703(E)-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM(S)
1703(S)-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-100NM(S)
1703(S)-100NM,1J,15C:MODEL 1700, 100 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-200NM
1703-200NM,1J,15C:MODEL 1700, 200 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-200NM
1703-200NM,1J,15C:MODEL 1700, 200 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-200NM(S)
1703(S)-200NM,1J,15C:MODEL 1700, 200 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-200NM(S)
1703(S)-200NM,1J,15C:MODEL 1700, 200 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-300NM
1703-300NM,1J,15C:MODEL 1700, 300 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-300NM
1703-300NM,1J,15C:MODEL 1700, 300 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-300NM(E)
1703(E)-300NM,1J,15C:MODEL 1700, 300 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042
1703-300NM(E)
1703(E)-300NM,1J,15C:MODEL 1700, 300 NM
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-t-m-torque-1804-ciid-162042