/content/sps/ca/en/search-results.html

    accelerometers

    Model MA321 Series

    dc response accelerometers. Amplified current output. Square base with 4 6-40 UNF mounting bolts. ±1 G to ±50 G dynamic range.

    Overview

    The MA321/322 Series accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gages, the frequency ranges extend down to dc, sensitivity to noise is minimized, and amplifier electronics are simplified.

    Features
    • ac and dc response
    • 4 mA to 20 mA two-wire output proportional to G
    • Built-in signal conditioning
    • Stud or bolt mounted
    • 0 Hz to 1800 Hz usable range
    Specifications

    Others

    • Industry
      • Energy

    Others

    • Industry
      • Energy
    • Industry : Energy
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Models MA321 and MA322 Accelerometer Datasheet
    application/pdf 190.83 KB
    8/13/2025
    190.83 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Test & Measurement Accelerometer Accessories Datasheet
    application/pdf 326.67 KB
    8/14/2025
    326.67 KB
    Test & Measurement Models MA321 and MA322 Accelerometer Datasheet
    application/pdf 190.83 KB
    8/13/2025
    190.83 KB
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Accelerometer Accessories Datasheet
    326.67 KB
    8/14/2025
    Test & Measurement Models MA321 and MA322 Accelerometer Datasheet
    190.83 KB
    8/13/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list