/content/sps/ca/en/search-results.html

    magnetic sensors

    SR13/SR15 Series

    Hall-effect digital position sensors. Snap-in & flat-mount housing. Sinking output.

    Overview

    The SR13/15 Series package enhancements permit quick and easy sensor installation, increasing the usability of the SS400 Series. These devices can be installed without additional mounting hardware. The snap-in and flat mount sensor packages can house any of the present SS400 Series sensors or any similarly sized sensing elements.

    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SR 13/15 Series Hall Effect Sensor
    application/pdf 308.58 KB
    8/13/2025
    308.58 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions For Healthier Air and HVAC Systems Brochure
    application/pdf 3.89 MB
    12/11/2025
    3.89 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    1/28/2026
    3.89 MB
    Platform Vehicles
    application/pdf 628.05 KB
    8/14/2025
    628.05 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Forestry Vehicles
    application/pdf 1.05 MB
    8/14/2025
    1.05 MB
    All-Terrain Vehicle Solutions
    application/pdf 803.57 KB
    8/14/2025
    803.57 KB
    SR 13/15 Series Hall Effect Sensor
    application/pdf 308.58 KB
    8/13/2025
    308.58 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Solutions For Healthier Air and HVAC Systems - Brochure
    application/pdf 3.89 MB
    2/13/2026
    3.89 MB
    Building Value-Added Solutions: Magnetic Sensing Technologies
    application/pdf 405.41 KB
    8/12/2025
    405.41 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Name
    Description
    File Size
    Date
    Size
    SR 13/15 Series Hall Effect Sensor
    308.58 KB
    8/13/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions For Healthier Air and HVAC Systems Brochure
    3.89 MB
    12/11/2025
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    1/28/2026
    Solutions For Healthier Air and HVAC Systems - Brochure
    3.89 MB
    2/13/2026
    Building Value-Added Solutions: Magnetic Sensing Technologies
    405.41 KB
    8/12/2025
    Platform Vehicles
    628.05 KB
    8/14/2025
    Forestry Vehicles
    1.05 MB
    8/14/2025
    All-Terrain Vehicle Solutions
    803.57 KB
    8/14/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SR11D-C3
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C3
    SPEED & POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C4
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C4
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C5
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C5
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C6
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR11D-C6
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR12L-D7=CE
    SR12L-D7 TBD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR12L-D7=CE
    SR12L-D7 TBD
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A1
    SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A1
    SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; unipolar magnetics; 3.8 to 30 Vdc supply voltage
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A3
    SOLID STATE SENSOR-POSITION-HALL EFFECT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A3
    SOLID STATE SENSOR-POSITION-HALL EFFECT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A7
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A7
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A8
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-A8
    COMMERCIAL SOLID STATE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-J1
    HALL SENSOR MAGNETICALLY OPERATED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903
    SR13C-J1
    HALL SENSOR MAGNETICALLY OPERATED
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-sr13-series-2000-ciid-160903