/content/sps/ca/en/search-results.html

    flow sensors

    AWM5000 Series

    Compensated. 0 SLPM to 20.0 SLPM. Analog output.

    Overview
    In-Line Flow Measurement

    AWM5000 Series Microbridge Mass Airflow Sensors feature a Venturi type flow housing. They measure flow as high as 20 standard liters per minute (SLPM) while inducing a maximum pressure drop of 2.25 H2O. The microbridge chip is in direct contact with the flow stream, greatly reducing error possibilities due to orifice or bypass channel clogging.

    Rugged, Versatile Package
    The rugged plastic package has been designed to withstand common mode pressures up to 50 psi, and the small sensing element allows 100 g of shock without compromising performance. The included AMP compatible connector provides reliable connection in demanding applications.

    On-board Signal Conditioning
    Each AWM5000 sensor contains circuitry which performs amplification, linearization, temperature compensation, and gas calibration. A 1 to 5 Vdc linear output is possible for all listings regardless of flow range (5, 10, 15, or 20 SLPM) or calibration gas (nitrogen, carbon dioxide, nitrous oxide, or argon). All calibration is performed by active laser.

    CAUTION: PRODUCT DAMAGE

    AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    AWM5000 Series CAD Model.zip
    application/zip 130.64 KB
    7/15/2021
    130.64 KB
    AWM5000 Series CAD Models
    application/zip 130.62 KB
    7/15/2021
    130.62 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    AWM5000 Series High Flow Airflow, Amplified
    application/pdf 289.52 KB
    8/12/2025
    289.52 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches for Medical Applications Brochure
    application/pdf 10.1 MB
    8/14/2025
    10.1 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    application/pdf 100.21 KB
    8/13/2025
    100.21 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    application/pdf 86.49 KB
    8/13/2025
    86.49 KB
    AWM5000 Series High Flow Airflow, Amplified
    application/pdf 289.52 KB
    8/12/2025
    289.52 KB
    Gas Media Compatibility and Correction Factors
    application/pdf 146.35 KB
    8/13/2025
    146.35 KB
    AWM Series Airflow Sensors Introduction
    application/pdf 188.31 KB
    8/12/2025
    188.31 KB
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    application/pdf 192.45 KB
    8/13/2025
    192.45 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Airflow Sensor Glossary of Terms
    application/pdf 156.26 KB
    8/12/2025
    156.26 KB
    AWM5000 Series CAD Model.zip
    application/zip 130.64 KB
    7/15/2021
    130.64 KB
    AWM5000 Series CAD Models
    application/zip 130.62 KB
    7/15/2021
    130.62 KB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Solutions for Ventilators
    application/pdf 2.78 MB
    8/14/2025
    2.78 MB
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    AWM5000 Series CAD Model.zip
    130.64 KB
    7/15/2021
    AWM5000 Series CAD Models
    130.62 KB
    7/15/2021
    Sensors and Switches for Medical Applications Brochure
    10.1 MB
    8/14/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Mass Airflow Sensors Particle Contamination and Filter Manufacturers
    100.21 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
    86.49 KB
    8/13/2025
    Gas Media Compatibility and Correction Factors
    146.35 KB
    8/13/2025
    Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
    192.45 KB
    8/13/2025
    Airflow Sensor Glossary of Terms
    156.26 KB
    8/12/2025
    AWM5000 Series High Flow Airflow, Amplified
    289.52 KB
    8/12/2025
    AWM Series Airflow Sensors Introduction
    188.31 KB
    8/12/2025
    Solutions for Ventilators
    2.78 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    AWM5101VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 5.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5101VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 5.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5101VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 5.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5101VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 5.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5102VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 10.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5102VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 10.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VC
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VC
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5103VN
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 15.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 20.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VA
    AWM5000 Series airflow sensor, amplified, flowpressure range: 0 SLPM to 20.0 SLPM; threaded port style, ¼ NPT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VC
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VC
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VN
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VN
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VN-IT
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series
    AWM5104VN-IT
    AIRFLOW SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-awm5000-series