Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Photoionization Detectors (PID)

MultiRAE Monitors (Model PGM-6228)

Wireless, portable multi-gas monitor with advanced VOC detection

Overview
his-rae-multirae-front-hires
MultiRAE is the most advanced portable chemical detector on the market. With the flexibility of up to six gas sensors and the convenience of wireless portability, this multi-gas monitor is versatile and customizable, while delivering real-time access to instrument readings and alarm status from any location. Choose from 25 sensor options including LEL, PID, NDIR, and exotics that can be easily changed in the field. With five built-in alarms, including man down, and wireless connectivity to your command center, MultiRAE delivers vital information for fast incident response.Features and Benefits:• Optional integrated wireless• 25 field-interchangeable sensor options, including PID, NDIR, and exotics like ammonia, chlorine, and formaldehyde• Five local and remote alarms, including man down• Dust-tight and waterproof (IP65-rated)• Rugged design• Onboard gas libraries include 190 VOCs and 55 combustible gases• Longest battery run-time in its class• Intuitive, icon-driven interface• Flippable screen• Large buttons for easy navigation even with up to three glove layers• Continuous data logging — six months for five sensors 24/7• Fully automated bump testing and calibration with AutoRAE 2• Device Management with Honeywell Sotera™ ExpressApplication:• Clandestine Labs• Confined Space Entry• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fracking• Hazmat Response• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Venue Protection
Specifications

Others

  • Industry
    • Energy
    • Government & Public Sector
    • Manufacturing

Others

  • Industry
    • Energy
    • Government & Public Sector
    • Manufacturing
  • Industry : Energy|Government & Public Sector|Manufacturing

Product Number
Part Number
Description
Leaf Category
Thumbnail
MBB
MULTIRAE,CSA
https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-front-hires
MBB
MULTIRAE,CSA
https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-front-hires
Feedback