Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Fixed Detector Parts & Accessories

Series 3000 Instruments and Sensors

Loop-Powered Gas Transmitter

Overview
Series 3000 Instruments and Sensors product image displaying front left view side
The Series 3000 range of transmitters provide comprehensive monitoringof toxic and Oxygen gas hazards in potentially explosive atmospheres.Suitable for mounting both indoors and out, they are available in twoversions and offer Searchline Excellent versatility. The Series 3000 MkII iscontained in a flameproof housing, has an intrinsically safe sensorconnection and is for use in predominantly Zone 1 applications. Howeverwith the use of the optional remote mounting kit the sensor of theSeries 3000 MkII can be mounted in a Zone 0 environment.The Series 3000 MkIII is for use with a separate suitable IS barrier(to be ordered separately) allowing the complete transmitter to be usedin Zone 0 applications.These low powered gas detectors all feature a loop powered 4-20mAconnection, making them ideal for both new and retrofit installations.Users can configure the detector through the use of the easy to read LCDand intuitive interface while fault diagnostic software and aprogrammable calibration period greatly simplify maintenanceprocedures.The intrinsically safe smart sensors are supplied pre-configured and canbe ‘hot swapped’ without having to remove power to the detector, savingtime and money during commissioning and routine servicing. A remotesensor mounting kit is available that allows the sensor to be mounted upto 50’ (15m) from the transmitter, making it ideal for operation in areas thatare difficult to access.Series 3000 MkII and Mk III are supplied with all necessary accessories foreasy installation. The detector has 4 mounting lugs for surface mountingor and optional pipe mounting kit. Electrical installation can be made usingeither conduit or cable with suitable mechanical protection. Available inpainted Aluminium LM25 or Stainless Steel 316 with two ¾” NPT entries ortwo M20 entries with a suitable blanking plug (certification type dependent)included as standard. A weatherproof cap is also included for use in theharshest outdoor conditions.Series 3000 MkII transmitter (flameproof) is supplied complete with integral surface mounting lugs, 2 x 3/4”NPT or 2 x M20conduit/cable entries (certification dependent), 1 x suitable blanking plug, 1 x hex wrench set, weatherproof cap, operatingmagnet, calibration and test certificate. Gas specific Sensor and accessories to be ordered separately.Series 3000 MkIII transmitter (Intrinsically Safe) is supplied complete with integral surface mounting lugs, 2 x 3/4”NPT or2 x M20 conduit/cable entries (certification dependent), 1 x suitable blanking plug, 1 x hex wrench set, weatherproof cap,operating magnet, calibration and test certificate. Gas specific Sensor and accessories to be ordered separately.
Specifications

Certifications

  • Standards
    • ATEX
    • IECEx
    • INMETRO
    • UL Approved
    • cUL

Features & Benefits

  • Features & Benefits
    • Flameproof and Intrinsically Safe Housing
    • Provide Comprehensive Monitoringof Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres
    • Suitable for Mounting Both Indoors and Outdoors

Certifications

  • Standards
    • ATEX
    • IECEx
    • INMETRO
    • UL Approved
    • cUL

Features & Benefits

  • Features & Benefits
    • Flameproof and Intrinsically Safe Housing
    • Provide Comprehensive Monitoringof Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres
    • Suitable for Mounting Both Indoors and Outdoors
  • Standards : ATEX|IECEx|INMETRO|UL Approved|cUL
  • Features & Benefits : Flameproof and Intrinsically Safe Housing|Provide Comprehensive Monitoringof Toxic and Oxygen Gas Hazards in Potentially Explosive Atmospheres|Suitable for Mounting Both Indoors and Outdoors
Product Number
Part Number
Description
Leaf Category
Thumbnail
131020-L3
UL CUL APPROVED SERIES 3000 XPIS TOXIC
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131020-L3
UL CUL APPROVED SERIES 3000 XPIS TOXIC
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131028-L3
HYDROGEN CHLORIDE 0 10PPM (10.0 TO
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131028-L3
HYDROGEN CHLORIDE 0 10PPM (10.0 TO
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131029-L3
HYDROGEN CYANIDE 0 20.0PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131029-L3
HYDROGEN CYANIDE 0 20.0PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131050-L3
HYDROGEN CYANIDE 0 20.0PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131050-L3
HYDROGEN CYANIDE 0 20.0PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131057-L3
OZONE 0 0.4PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131057-L3
OZONE 0 0.4PPM FOR XPIS
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131059-L3
SULFUR DIOXIDE 0 15.0PPM (5.0 TO
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
131059-L3
SULFUR DIOXIDE 0 15.0PPM (5.0 TO
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KAL2
S3K ATEX Toxic & Oxygen Transmitr
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KAL2
S3K ATEX Toxic & Oxygen Transmitr
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KAL3
ATEXIECEx approved Series 3000 MkIII toxic and oxygen transmitter, Aluminium LM25 and 2 x M20 entries
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KAL3
ATEXIECEx approved Series 3000 MkIII toxic and oxygen transmitter, Aluminium LM25 and 2 x M20 entries
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KAS3
Transmitter, Toxic, Oxygen, Stainless Steel 316, 2xM20 entries, Intrinsically Safe
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-s3kal2-s3k-mkii-transmitter-primaryimage
S3KAS3
Transmitter, Toxic, Oxygen, Stainless Steel 316, 2xM20 entries, Intrinsically Safe
https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-s3kal2-s3k-mkii-transmitter-primaryimage
S3KNL2
INMETRO approved Series 3000 MkII toxic and Oxygen (O2) transmitter, aluminum LM25 and 2 x 34 NPT entries
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
S3KNL2
INMETRO approved Series 3000 MkII toxic and Oxygen (O2) transmitter, aluminum LM25 and 2 x 34 NPT entries
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-series-3000-instruments-and-sensors-hero
Feedback