/content/sps/ca/en/search-results.html

    Shoes

    AERO UP S1P

    S1P REF.: 07850

    Overview
    Perforated suede microfibre upper
    Air System® lining
    Steel 200 joules toe cap
    Steel midsole
    Latex on foam insole
    PU 2D sole
    EN ISO 20345:2011 SRC
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • Upper material and finition
      • Leather and microfibre
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.32
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 600
    • • Honeywell Sole Features
      • Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
    • • Weight EU (g per pair)
      • 1300
    • • Honeywell Applications
      • Automotive industry, EV industry, Food, beverage industry, Logistics, Services, Transportation, Utilities, Security
    • • Water resistance (WR)
      • None
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Footbed caracteristic
      • Antimicrobial
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Air-system
    • • Colors of the gloves
      • Black, Red, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • Rubber
    • • Footbed finition
      • Foam
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Leather, Microfibre
    • • Upper finition
      • Perforated, Velvet
    • • Product Style
      • 1084903S
    • • Category foot
      • S1P
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Cold, Antistatic
    • • Size range
      • 35-48
    • • Fastening
      • Laces
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • Upper material and finition
      • Leather and microfibre
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.32
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 600
    • • Honeywell Sole Features
      • Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
    • • Weight EU (g per pair)
      • 1300
    • • Honeywell Applications
      • Automotive industry, EV industry, Food, beverage industry, Logistics, Services, Transportation, Utilities, Security
    • • Water resistance (WR)
      • None
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Footbed caracteristic
      • Antimicrobial
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Air-system
    • • Colors of the gloves
      • Black, Red, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • Rubber
    • • Footbed finition
      • Foam
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Leather, Microfibre
    • • Upper finition
      • Perforated, Velvet
    • • Product Style
      • 1084903S
    • • Category foot
      • S1P
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Cold, Antistatic
    • • Size range
      • 35-48
    • • Fastening
      • Laces
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
    • • Midsole material (pierce resistance) : Stainless steel
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S1P
    • • Upper material and finition : Leather and microfibre
    • • Honeywell Toe Cap Features : Steel Safety Toe Cap
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.32
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Steel
    • • Weight US (lbs per pair) : 2.64
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 600
    • • Honeywell Sole Features : Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
    • • Weight EU (g per pair) : 1300
    • • Honeywell Applications : Automotive industry, EV industry, Food, beverage industry, Logistics, Services, Transportation, Utilities, Security
    • • Water resistance (WR) : None
    • • Toe cap caracteristic : Large
    • • Outsole material foot : PU multi|PU multi
    • • Lining caractéritics : Breathability / Liquidproofness
    • • Footbed caracteristic : Antimicrobial
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Air-system
    • • Colors of the gloves : Black, Red, Grey
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, FO, A, E, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display : Pierce resistance, Impact, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
    • • Pierce protection : P
    • • Outsole material : PU, 2d
    • • Footbed material : Rubber
    • • Footbed finition : Foam
    • • Benefits element : Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter : S
    • • Upper material : Leather, Microfibre
    • • Upper finition : Perforated, Velvet
    • • Product Style : 1084903S
    • • Category foot : S1P
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200 joules resistance in steel
    • • Risk family : puncture resistance, Impact, Slip in liquid, Cold, Antistatic
    • • Size range : 35-48
    • • Fastening : Laces
    • • Weight : Heavy (>1300g)
    • • EN iso : EN ISO 20345:2011
    • • Brand : MTS
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list