Shoes
34660 BLACK LACE UP ZIP SIDE BOOT
34660 BLACK LACE UP ZIP SIDE BOOT
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Others
- • Risk
- Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance)
- None
- • EN ISO 20345:2022 (toe-cap 200j)
- SB
- • EN ISO 20345:2011 (toe-cap 200j)
- SB
- • Upper material and finition
- Grain Leather
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Honeywell Special Features
- Toe Bumper
- • Honeywell Comfort Features
- COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E)
- None
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Stronger slip resistance
- SRA, SRC
- • Abrasion resistance (SC)
- SC
- • Honeywell Sole Features
- Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications
- Agricultural and forestry works, Mechanical engineering, machining, All-weather outside work, Assembly of small objects, Automotive industry, Building and Construction, Emergency services and civil protection, Farming and horticulture
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Mono density PU
- • Footbed caracteristic
- Ergonomic, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes
- 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2022
- SR
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile
- • Colors of the gloves
- Black
- • Additional standards
- WRU, FO, SC, SR
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot
- I, C
- • Outsole material
- PU
- • Outsole finition
- Injected
- • Foreign standars
- ASTM F2413
- • Footbed material
- Odorban
- • Footbed finition
- 2d
- • Benefits element
- Shock absorbtion, Ladder heel, Front reinforcement, Flexibility
- • USA Size Ladies
- 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition
- Breathable, Absorbing
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather
- • AS 2210.3:2019
- SB
- • Product Style
- 34660
- • Category foot
- SB
- • USA size Men
- 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- Impact, Liquid, Slip in liquid
- • CE category
- Category 2
- • Size range
- 36-48
- • ASTM F2413
- ASTM F2413-18
- • Fastening
- Laces, Zipper fastening
- • EN iso
- EN ISO 20345:2011, EN ISO 20345:2022
- • Brand
- Oliver
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance)
- None
- • EN ISO 20345:2022 (toe-cap 200j)
- SB
- • EN ISO 20345:2011 (toe-cap 200j)
- SB
- • Upper material and finition
- Grain Leather
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Honeywell Special Features
- Toe Bumper
- • Honeywell Comfort Features
- COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E)
- None
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Stronger slip resistance
- SRA, SRC
- • Abrasion resistance (SC)
- SC
- • Honeywell Sole Features
- Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications
- Agricultural and forestry works, Mechanical engineering, machining, All-weather outside work, Assembly of small objects, Automotive industry, Building and Construction, Emergency services and civil protection, Farming and horticulture
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Mono density PU
- • Footbed caracteristic
- Ergonomic, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes
- 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2022
- SR
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile
- • Colors of the gloves
- Black
- • Additional standards
- WRU, FO, SC, SR
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot
- I, C
- • Outsole material
- PU
- • Outsole finition
- Injected
- • Foreign standars
- ASTM F2413
- • Footbed material
- Odorban
- • Footbed finition
- 2d
- • Benefits element
- Shock absorbtion, Ladder heel, Front reinforcement, Flexibility
- • USA Size Ladies
- 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition
- Breathable, Absorbing
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather
- • AS 2210.3:2019
- SB
- • Product Style
- 34660
- • Category foot
- SB
- • USA size Men
- 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- Impact, Liquid, Slip in liquid
- • CE category
- Category 2
- • Size range
- 36-48
- • ASTM F2413
- ASTM F2413-18
- • Fastening
- Laces, Zipper fastening
- • EN iso
- EN ISO 20345:2011, EN ISO 20345:2022
- • Brand
- Oliver
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Impact, Tightness, Grip in liquid
- • Midsole material (pierce resistance) : None
- • EN ISO 20345:2022 (toe-cap 200j) : SB
- • EN ISO 20345:2011 (toe-cap 200j) : SB
- • Upper material and finition : Grain Leather
- • Honeywell Toe Cap Features : Steel Safety Toe Cap
- • Honeywell Special Features : Toe Bumper
- • Honeywell Comfort Features : COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
- • Heel energy absorption (E) : None
- • Toe cap energy absorption : 200j
- • Security toe cap material : Steel
- • Stronger slip resistance : SRA, SRC
- • Abrasion resistance (SC) : SC
- • Honeywell Sole Features : Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
- • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, All-weather outside work, Assembly of small objects, Automotive industry, Building and Construction, Emergency services and civil protection, Farming and horticulture
- • Water resistance (WR) : WRU
- • Outsole material foot : Mono density PU
- • Footbed caracteristic : Ergonomic, Shock-absorption, Removable, Perforated
- • UK/AUST Ladies sizes : 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
- • Slip resistance 2022 : SR
- • Slip resistance 2011 : SRC
- • Lining material foot : Textile
- • Colors of the gloves : Black
- • Additional standards : WRU, FO, SC, SR
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
- • Risk foot display : Impact, Water penetration resistant upper material, Slip (advanced)
- • ASTM F2413-2 foot : I, C
- • Outsole material : PU
- • Outsole finition : Injected
- • Foreign standars : ASTM F2413
- • Footbed material : Odorban
- • Footbed finition : 2d
- • Benefits element : Shock absorbtion, Ladder heel, Front reinforcement, Flexibility
- • USA Size Ladies : 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
- • Lining finition : Breathable, Absorbing
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Grain Leather
- • AS 2210.3:2019 : SB
- • Product Style : 34660
- • Category foot : SB
- • USA size Men : 5, 6, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
- • Product kind : Boots
- • Toe-cap-mix : 200 joules resistance in steel
- • Risk family : Impact, Liquid, Slip in liquid
- • CE category : Category 2
- • Size range : 36-48
- • ASTM F2413 : ASTM F2413-18
- • Fastening : Laces, Zipper fastening
- • EN iso : EN ISO 20345:2011, EN ISO 20345:2022
- • Brand : Oliver
- • Size : 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In