/content/sps/ca/en/search-results.html

    Boots

    Runner Blue S3

    Runner Blue S3

    Overview
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.

    Runner Blue S3 SRC ESD

    • Low-cut style
    • Lighter composite, fiberglass toecap
    • Flexible Nylon textile with TPU film upper
    • 3D Mesh lining
    • EVA midsole and rubber outsole
    • Patent-pending wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical resistance)
    • EN ISO 20345:2011 S3 SRC ESD
    • Two DGUV 112-191 certified insock
    • Premium antibacterial insock
     
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Metal free
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Textile
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.2387
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 563
    • • Weight EU (g per pair)
      • 1200
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • Rubber
    • • Outsole caracteristic
      • Stud
    • • Heat resistance (HRO)
      • HRO
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Mesh
    • • Colors of the gloves
      • Black, Blue
    • • Additional standards
      • HRO, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • Rubber
    • • Footbed material
      • PU
    • • Footbed finition
      • TPU
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Textile
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6250123
    • • Category foot
      • S3
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Size range
      • 35-49
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Oliver
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Metal free
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Textile
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.2387
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 563
    • • Weight EU (g per pair)
      • 1200
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • Rubber
    • • Outsole caracteristic
      • Stud
    • • Heat resistance (HRO)
      • HRO
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Mesh
    • • Colors of the gloves
      • Black, Blue
    • • Additional standards
      • HRO, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • Rubber
    • • Footbed material
      • PU
    • • Footbed finition
      • TPU
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter
      • S
    • • Upper material
      • Textile
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6250123
    • • Category foot
      • S3
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Size range
      • 35-49
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Oliver
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility) : yes
    • • Midsole material (pierce resistance) : Metal free
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Textile
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.2387
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 2.64
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 563
    • • Weight EU (g per pair) : 1200
    • • Water resistance (WR) : WRU
    • • Outsole material foot : Rubber
    • • Outsole caracteristic : Stud
    • • Heat resistance (HRO) : HRO
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Mesh
    • • Colors of the gloves : Black, Blue
    • • Additional standards : HRO, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Pierce protection : P
    • • Outsole material : Rubber
    • • Footbed material : PU
    • • Footbed finition : TPU
    • • Benefits element : ESD, Metal free, Shock absorbtion, Orthopaedic sole compatibility, Flexibility
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Category letter : S
    • • Upper material : Textile
    • • EN 61340 (ESD) : yes
    • • Product Style : 6250123
    • • Category foot : S3
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Antistatic, ESD
    • • Size range : 35-49
    • • Metal free : yes
    • • Fastening : Laces
    • • Weight : Medium (between 1000g and 1300g)
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : Oliver
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list