Boots
Firepro F2A HI3 SRC
<p>EN 15090:2012 F2A HI3 CI SRC high performance and lightweight </p>
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Heat insulation (HI marking) (HI)
- HI, HI1, HI2, HI3
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S5
- • Upper material and finition
- Grain Leather
- • Weight US (lbs per shoes)
- 2.596
- • Upper height size 42 (cm)
- 15.2
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 5.192
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 1180
- • EN 15090:2012 (fireman)
- F2A
- • Weight EU (g per pair)
- 2360
- • Specific environnement
- Fireman
- • Water resistance (WR)
- Waterproof
- • Toe cap caracteristic
- Large
- • Outsole material foot
- Nitrile/PU
- • Outsole caracteristic
- Stud
- • Footbed caracteristic
- Antimicrobial, Antistatic, Ergonomic, Removable
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI3 (250°/40min)
- • Colors of the gloves
- Black, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI3, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Long lasting tightness in water, Waterproof, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, Nitrile
- • Outsole finition
- Injected
- • Benefits element
- Large Toe cap, Shock absorbtion, Front reinforcement, Made in Europe
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Fireproof, Grain Leather, Hydro
- • Product Style
- 6246280-/7
- • Category foot
- F2A
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 38-48
- • Fastening
- None, Lateral tab
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, EN 15090
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Heat insulation (HI marking) (HI)
- HI, HI1, HI2, HI3
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S5
- • Upper material and finition
- Grain Leather
- • Weight US (lbs per shoes)
- 2.596
- • Upper height size 42 (cm)
- 15.2
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 5.192
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 1180
- • EN 15090:2012 (fireman)
- F2A
- • Weight EU (g per pair)
- 2360
- • Specific environnement
- Fireman
- • Water resistance (WR)
- Waterproof
- • Toe cap caracteristic
- Large
- • Outsole material foot
- Nitrile/PU
- • Outsole caracteristic
- Stud
- • Footbed caracteristic
- Antimicrobial, Antistatic, Ergonomic, Removable
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI3 (250°/40min)
- • Colors of the gloves
- Black, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI3, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Long lasting tightness in water, Waterproof, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, Nitrile
- • Outsole finition
- Injected
- • Benefits element
- Large Toe cap, Shock absorbtion, Front reinforcement, Made in Europe
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Fireproof, Grain Leather, Hydro
- • Product Style
- 6246280-/7
- • Category foot
- F2A
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 38-48
- • Fastening
- None, Lateral tab
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, EN 15090
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Stainless steel
- • Heat insulation (HI marking) (HI) : HI, HI1, HI2, HI3
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S5
- • Upper material and finition : Grain Leather
- • Weight US (lbs per shoes) : 2.596
- • Upper height size 42 (cm) : 15.2
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 5.192
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 1180
- • EN 15090:2012 (fireman) : F2A
- • Weight EU (g per pair) : 2360
- • Specific environnement : Fireman
- • Water resistance (WR) : Waterproof
- • Toe cap caracteristic : Large
- • Outsole material foot : Nitrile/PU
- • Outsole caracteristic : Stud
- • Footbed caracteristic : Antimicrobial, Antistatic, Ergonomic, Removable
- • Slip resistance 2011 : SRC
- • Heat Insulation (HI) : HI3 (250°/40min)
- • Colors of the gloves : Black, Red, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI3, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Long lasting tightness in water, Waterproof, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Outsole material : PU, Nitrile
- • Outsole finition : Injected
- • Benefits element : Large Toe cap, Shock absorbtion, Front reinforcement, Made in Europe
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Fireproof, Grain Leather, Hydro
- • Product Style : 6246280-/7
- • Category foot : F2A
- • Product kind : Boots
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range : 38-48
- • Fastening : None, Lateral tab
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011, EN 15090
- • Brand : MTS
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In