Disposable Gloves
DexPure 801-95
DexPure 801-95
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Tightness level
- Fully tight
- • Tight glove kind
- Disposable
- • Thickness (mm)
- 0,2
- • Thickness (inch)
- 0.0079
- • Thickness
- From 0,1mm to 0,2mm
- • Size
- 7, 8, 9, 10
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free, Disposable
- • Risk
- Liquid, Chemical, Micro-organism
- • Product reference
- 4580195
- • Product kind
- Glove
- • Product Style
- 4580195
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN374 Chemical protection, Alimentary norm perimeter
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 300
- • Inner finition
- Powder free
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove disposable powder free
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN374 : Type
- B
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, T
- • EN 374:2016 Type B
- JKT
- • EN 374-5:2016 Micro organism
- yes
- • Colors of the gloves
- Blue
- • Coating material and finition
- Grip-textured nitrile
- • Coating material
- Nitrile
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- PIP Global
- • Arm level protection
- Forearm cuff (< 400mm)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • AQL
- 1.5
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Type (EN ISO 374-1)
- Typ B
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- JKT
- Tear Resistance
- 0
- Style
- 4580195
- Standards
- EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- Size Range To
- 10
- Size Range From
- 7
- Size
- 7, 8, 9, 10
- Silicone Free
- Y
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- disposable
- Product Family
- DEXPURE 801-95
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Nitrile
- Length
- up to 300
- Impact Resistance
- N
- Grip
- Dry grip
- Glove Type
- disposable
- Food certification
- Y
- EN 455
- Y
- Cuff Style
- rolled edge
- Cuff Length
- 300 inch
- Color
- Blue
- Clean Room Capability
- N
- Chemical Permeation Resistance
- JKT minute (time unit)
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
Others
- AQL / Penetration resistance (EN 374-2)
- < 0.65
- • Tightness level
- Fully tight
- • Tight glove kind
- Disposable
- • Thickness (mm)
- 0,2
- • Thickness (inch)
- 0.0079
- • Thickness
- From 0,1mm to 0,2mm
- • Size
- 7, 8, 9, 10
- • Shape elements
- Glove, Tight, Coated, unsupported, Powder free, Disposable
- • Risk
- Liquid, Chemical, Micro-organism
- • Product reference
- 4580195
- • Product kind
- Glove
- • Product Style
- 4580195
- • Other norms
- CE category
- • Number of layer
- Single layer
- • Normes EN
- EN374 Chemical protection, Alimentary norm perimeter
- • Manufacturer
- Honeywell
- • Liquid handled
- Water, oil and chemicals
- • Length (mm)
- 300
- • Inner finition
- Powder free
- • Grip texture
- Rough
- • Grip in liquid
- Good grip no liquid in hand
- • Glove kind hand 2
- Tight glove
- • Glove kind
- Tight glove
- • Glove family
- Tight glove disposable powder free
- • Glove big family
- Tight glove
- • EN374 : mix Micro organism
- yes
- • EN374 : mix Chemical Product letter
- J (n-Heptane), K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN374 : Type
- B
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter)
- J, K, T
- • EN 374:2016 Type B
- JKT
- • EN 374-5:2016 Micro organism
- yes
- • Colors of the gloves
- Blue
- • Coating material and finition
- Grip-textured nitrile
- • Coating material
- Nitrile
- • Coating level
- Fully coated
- • Coating finition
- Grip-textured
- • Coating
- Coated
- • CE category
- Category 3
- • Brand
- PIP Global
- • Arm level protection
- Forearm cuff (< 400mm)
- • Alimentary norm perimeter
- EU 1935/2004, Europe 10 : 2011
- • AQL
- 1.5
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Type (EN ISO 374-1)
- Typ B
- Touchscreen Compatible
- N
- Test chemicals (EN ISO 374-1)
- JKT
- Tear Resistance
- 0
- Style
- 4580195
- Standards
- EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- Size Range To
- 10
- Size Range From
- 7
- Size
- 7, 8, 9, 10
- Silicone Free
- Y
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- Y
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- disposable
- Product Family
- DEXPURE 801-95
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- PPE Category
- 3
- OEKO-TEX 100
- N
- Material
- Nitrile
- Length
- up to 300
- Impact Resistance
- N
- Grip
- Dry grip
- Glove Type
- disposable
- Food certification
- Y
- EN 455
- Y
- Cuff Style
- rolled edge
- Cuff Length
- 300 inch
- Color
- Blue
- Clean Room Capability
- N
- Chemical Permeation Resistance
- JKT minute (time unit)
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance
- 0
- AQL / Penetration resistance (EN 374-2) : < 0.65
- • Tightness level : Fully tight
- • Tight glove kind : Disposable
- • Thickness (mm) : 0,2
- • Thickness (inch) : 0.0079
- • Thickness : From 0,1mm to 0,2mm
- • Size : 7, 8, 9, 10
- • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
- • Risk : Liquid, Chemical, Micro-organism
- • Product reference : 4580195
- • Product kind : Glove
- • Product Style : 4580195
- • Other norms : CE category
- • Number of layer : Single layer
- • Normes EN : EN374 Chemical protection, Alimentary norm perimeter
- • Manufacturer : Honeywell
- • Liquid handled : Water, oil and chemicals
- • Length (mm) : 300
- • Inner finition : Powder free
- • Grip texture : Rough
- • Grip in liquid : Good grip no liquid in hand
- • Glove kind hand 2 : Tight glove
- • Glove kind : Tight glove
- • Glove family : Tight glove disposable powder free
- • Glove big family : Tight glove
- • EN374 : mix Micro organism : yes
- • EN374 : mix Chemical Product letter : J (n-Heptane), K (Sodium hydroxide 40%), T (Formaldehyde 37%)
- • EN374 : Type : B
- • EN ISO 374-1:2016 Chemical Product letter (Chemical Product letter) : J, K, T
- • EN 374:2016 Type B : JKT
- • EN 374-5:2016 Micro organism : yes
- • Colors of the gloves : Blue
- • Coating material and finition : Grip-textured nitrile
- • Coating material : Nitrile
- • Coating level : Fully coated
- • Coating finition : Grip-textured
- • Coating : Coated
- • CE category : Category 3
- • Brand : PIP Global
- • Arm level protection : Forearm cuff (< 400mm)
- • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
- • AQL : 1.5
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Type (EN ISO 374-1) : Typ B
- Touchscreen Compatible : N
- Test chemicals (EN ISO 374-1) : JKT
- Tear Resistance : 0
- Style : 4580195
- Standards : EN 420, EN 374-1, EN 374-5, EN 455, EU 1935/2004
- Size Range To : 10
- Size Range From : 7
- Size : 7, 8, 9, 10
- Silicone Free : Y
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : Y
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : disposable
- Product Family : DEXPURE 801-95
- Powder Content : N
- Pesticides (ISO 18889) : N
- PPE Category : 3
- OEKO-TEX 100 : N
- Material : Nitrile
- Length : up to 300
- Impact Resistance : N
- Grip : Dry grip
- Glove Type : disposable
- Food certification : Y
- EN 455 : Y
- Cuff Style : rolled edge
- Cuff Length : 300 inch
- Color : Blue
- Clean Room Capability : N
- Chemical Permeation Resistance : JKT minute (time unit)
- Brand : Honeywell
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
- Abrasion Resistance : 0
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In