/content/sps/au/en/search-results.html

    Systevo Legacy

    Sealing kit for standard installations

    The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs.

    Overview

    This product is no longer available

    Part Number: 88160A

    The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs. The sealing kit can also be used in areas requiring splash water protection. It can also be used to upgrade existing installations.

    Additional information

    One sealing kit displayed here.

    Phase out product.

    Replaced by: 88160B.

    Scope of delivery
    5 sealing kits for up to 5 units.
    Specifications

    Features

    • Features
      • It can also be Used to Upgrade Existing Installations
      • The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs
      • The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
    • Packing unit
      • 5 Sealing Kits for up to 5 Units

    Standards & Certifications

    • Type Of Protection
      • IP54

    Applications & Compatibility

    • For Use With
      • Splash Water Protection and Upgrade Existing Installations

    Features

    • Features
      • It can also be Used to Upgrade Existing Installations
      • The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs
      • The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
    • Packing unit
      • 5 Sealing Kits for up to 5 Units

    Standards & Certifications

    • Type Of Protection
      • IP54

    Applications & Compatibility

    • For Use With
      • Splash Water Protection and Upgrade Existing Installations
    • Features : It can also be Used to Upgrade Existing Installations|The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs|The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
    • Type Of Protection : IP54
    • Packing unit : 5 Sealing Kits for up to 5 Units
    • For Use With : Splash Water Protection and Upgrade Existing Installations

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list