systevo legacy
Name plate with corridor lamp CL 430A (red/green/white)
Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72557C3
Product not available anymore.
Sign element with integrated room signal lamp in LED technology for architectural standards at a high level, 210 mm high. With write-on insert.AArticle comprised of:
- aluminium profile
- Painted in silver, similar to RAL 9006
- Prescribed cover plate made of anti-reflective Plexiglas
- LED signal fields red, green, white
Accessories
72557ZJ - Vacuum lifter for replacing the film inserts.
72557Z1 - Paper for name plates CL 400.
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Comprised of: Aluminium Profile
- LED Signal Field Red, Green and White
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High
- With Write-On Insert
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 210 mm D: 18 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Comprised of: Aluminium Profile
- LED Signal Field Red, Green and White
- Prescribed Cover Plate Made of Anti-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High
- With Write-On Insert
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 210 mm D: 18 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Reflective
- Material : Aluminum|Plexiglass
- Industry : Healthcare
- Features & Benefits : Article Comprised of: Aluminium Profile|LED Signal Field Red, Green and White|Prescribed Cover Plate Made of Anti-Reflective Plexiglas|Sign Element with Integrated Room Signal Lamp in LED Technology for Architectural Standards at a High Level 210 mm High|With Write-On Insert
- Dimensions : W: 160 mm H: 210 mm D: 18 mm
- Color : Silver (RAL9006)
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In