Systevo Legacy
Name plate with corridor lamp CL 420J (red/green)
Sign element with integrated room signal lamp in LED technology and limitation elements top/bottom in order to prevent removal of the Plexiglas cover plate.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72557BJ
Product not available anymore.
Sign element with integrated room signal lamp in LED technology and limitation elements top/bottom in order to prevent removal of the Plexiglas cover plate. Therefore prepared for use in forensic facilities.
Article made of:
- Aluminium profile
- Pre-bent cover plate made of non-reflective Plexiglas
- Limiting element up/down
- LED signal fields red, green
Accessories
72557ZJ - Vacuum lifter for replacing the film inserts.
72557Z1 - Paper for name plates CL 400.
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Made of: Aluminium Profile
- LED Signal Field Red and Green
- Limiting Element Up/Down
- Pre-Bent Cover Plate Made of Non-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate
- Therefore Prepared for Use in Forensic Facilities
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Others
- Industry
- Healthcare
Features
- Coating Type
- Anti-Reflective
- Features & Benefits
- Article Made of: Aluminium Profile
- LED Signal Field Red and Green
- Limiting Element Up/Down
- Pre-Bent Cover Plate Made of Non-Reflective Plexiglas
- Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate
- Therefore Prepared for Use in Forensic Facilities
- Color
- Silver (RAL9006)
Material Specifications
- Material
- Aluminum
- Plexiglass
Dimensions & Weight
- Dimensions
- W: 160 mm H: 160 mm D: 18 mm
Others
- Industry
- Healthcare
- Coating Type : Anti-Reflective
- Material : Aluminum|Plexiglass
- Industry : Healthcare
- Features & Benefits : Article Made of: Aluminium Profile|LED Signal Field Red and Green|Limiting Element Up/Down|Pre-Bent Cover Plate Made of Non-Reflective Plexiglas|Sign Element with Integrated Room Signal Lamp in LED Technology and Limitation Elements Top/Bottom in Order to Prevent Removal of the Plexiglas Cover Plate|Therefore Prepared for Use in Forensic Facilities
- Dimensions : W: 160 mm H: 160 mm D: 18 mm
- Color : Silver (RAL9006)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In