Systevo Legacy
Connection board for corridor lamps CL13x/14x, gray
Connection board for room signal lamp CL 13x/14x.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72569Z2
Connection board for room signal lamp CL 13x/14x.
Features
- Color
- Gray (RAL7040)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For Corridor Lamps CL13x/14x
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Others
- Industry
- Healthcare
Features
- Color
- Gray (RAL7040)
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- For Corridor Lamps CL13x/14x
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 35 mm
Others
- Industry
- Healthcare
- Color : Gray (RAL7040)
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : For Corridor Lamps CL13x/14x
- Dimensions : W: 158 mm H: 110 mm D: 35 mm
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In