/content/sps/au/en/search-results.html

    Duty Room Components

    Databus connection unit for master station

    Databus connection unit with one 8-pin plug contact for connection of master station.

    Overview

    This product is no longer available

    Part Number: 73070A

    Product not available anymore. Additional information see 74422A1N.

    Databus connection unit with one 8-pin plug contact for connection of master station.

    Accessories

    88911J3N - Cover plate for the BUS connection unit.

    Specifications

    Others

    • Color
      • white, similar to RAL 9016
    • Type Of Protection
      • IP 40 when installed incl. suitable cover plate
    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Others

    • Color
      • white, similar to RAL 9016
    • Type Of Protection
      • IP 40 when installed incl. suitable cover plate
    • Mounting
      • in flush-mounting box, DIN 49073
    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm
    • Color : white, similar to RAL 9016|
    • Type Of Protection : IP 40 when installed incl. suitable cover plate|
    • Mounting : in flush-mounting box, DIN 49073|
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list