/content/sps/au/en/search-results.html

    Central Components

    19” rack mounting accessory for 3 Systevo Control IP+

    System rack for mounting a maximum of 3 Systevo Control IP+ in a 19" distribution cabinet.

    Overview

    Part Number: 72800Z1

    System rack for mounting a maximum of 3 Systevo Control IP+ in a 19" distribution cabinet. Integrates a Top-Hat Rail and cabling routing ducts. Supplied as a kit.

    Specifications

    Features

    • Color
      • Black
    • Features & Benefits
      • Integrates a Top-Hat Rail and Cabling Routing Ducts
      • System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet

    Dimensions & Weight

    • Weight (g)
      • 3150
    • Dimensions
      • W: 480 mm H: 222 mm D: 250 mm

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Steel (Ducts in PVC)

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Black
    • Features & Benefits
      • Integrates a Top-Hat Rail and Cabling Routing Ducts
      • System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet

    Dimensions & Weight

    • Weight (g)
      • 3150
    • Dimensions
      • W: 480 mm H: 222 mm D: 250 mm

    Technical Specifications

    • Mounting
      • 19 in Distribution Cabinet

    Material Specifications

    • Material
      • Steel (Ducts in PVC)

    Others

    • Industry
      • Healthcare
    • Color : Black
    • Weight (g) : 3150
    • Mounting : 19 in Distribution Cabinet
    • Material : Steel (Ducts in PVC)
    • Industry : Healthcare
    • Features & Benefits : Integrates a Top-Hat Rail and Cabling Routing Ducts|System Rack for Mounting a Maximum of 3 Systevo Control IP+ in a 19 in Distribution Cabinet
    • Dimensions : W: 480 mm H: 222 mm D: 250 mm
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    19” rack mounting accessory for 3 Systevo Control IP+ - Datasheet
    application/pdf 30.46 KB
    11/4/2022
    30.46 KB
    Name
    Description
    File Size
    Date
    Size
    19” rack mounting accessory for 3 Systevo Control IP+ - Datasheet
    application/pdf 30.46 KB
    11/4/2022
    30.46 KB
    Name
    Description
    File Size
    Date
    Size
    19” rack mounting accessory for 3 Systevo Control IP+ - Datasheet
    30.46 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list