/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    calibration gases

    Calibration Gases 5 Gas

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your RAE monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs. Features and Benefits: • 300+ gases and vapors available • 11 - 103 liter volumes • Single gas and multi-gas mixtures • Available as portable kits • Demand-flow and constant-flow regulators Application: • Emergency Response • Environmental Cleanups/ Remediation • Hazmat Response • Venue Protection
    Specifications

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection
    • Shelf Life
      • 24 Months

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection
    • Shelf Life
      • 24 Months

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Features & Benefits : 11 to 103 Liter Volumes|300+ Gases and Vapors Available|Available as Portable Kits|Demand-Flow and Constant-Flow Regulators|Emergency Response|Environmental Cleanups/Remediation|Hazmat Response|Single Gas and Multi-Gas Mixtures|Venue Protection
    • Brand : Honeywell
    • Shelf Life : 24 Months
    • Industry : Energy|Government & Public Sector|Manufacturing
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    C018716
    8AL 25PMH2S100PMCO2 CO22.5 CH418O2N
    C018716
    8AL 25PMH2S100PMCO2 CO22.5 CH418O2N
    CG-QT34-1-PG
    Five gas - H2S (25ppm), CO (100ppm), CH4
    CG-QT34-1-PG
    Five gas - H2S (25ppm), CO (100ppm), CH4
    CG-QT58-1
    8AL 25PPM H2S100PPMCO0.5CO22.5CH418O
    CG-QT58-1
    8AL 25PPM H2S100PPMCO0.5CO22.5CH418O