/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    General Purpose Handheld

    Xenon 1902g General Duty Scanner

    Xenon 1902g General Duty Scanner

    Overview
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    100007276
    WIRE HARNESS, 1902 6 PIN LIGHT BAR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary
    100007276
    WIRE HARNESS, 1902 6 PIN LIGHT BAR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary
    1902GSR-2USB-5-C
    1902g USB Kit: General Purpose, 1D, PDF417, 2D, HD focus, Black Scanner (1902GHD-2-C), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB10-010BT-07N-C), For Sale in China Only
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary
    1902GSR-2USB-5-C
    1902g USB Kit: General Purpose, 1D, PDF417, 2D, HD focus, Black Scanner (1902GHD-2-C), USB Type A 3m straight cable (CBL-500-300-S00), Presentation Charge & Communication base (CCB10-010BT-07N-C), For Sale in China Only
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary
    1902XSRFRE
    1902XSR REPLACEMENT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary
    1902XSRFRE
    1902XSR REPLACEMENT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-1902g-scanner-primary