/content/sps/au/en/search-results.html

    Disposable Respirators

    IFF2510 Particulate Respirator

    IFF2510 particulate respirator is BIS 9473 : 2002 certified respirator.

    Overview
    FEATURES
    • Prevent both oil and non-oil particles and the filtering efficiency exceeds 80%
    • The built-in nose clip is made of high-strength plastic composite metal, and its bending resistance capacity is enhanced significantly compared with the metal nose clip.
    • Light weight comfortable long duration wear, nonwoven fabric inner lining for better moisture absorption and stiffness
    • The elastic headband can help to relieve the pressure from the head and it is suitable for long hours of use
    • The big size offers much breathing space inside, more comfort.
    VARIANTS

    IFF2510
    IFF2510G

    CERTIFICATION

    IFF2510 partculate respirator certfied as per BIS 9473 : 2002.

    APPLICATION AREA

    This product can be used for both oil and non-oil particles protection in industries such as:
    • Construction
    • Mining
    • Textile
    • Manufacturing
    • Wood processing
    • Pharmacy
    • Healthcare
    • Electronics
    • Automotive manufacturing
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list