Shoes
SONIC FLEX S1P MICRO
SONIC FLEX S1P MICRO
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Tige / Upper : Microfibre On Suede® perforée et toile Cordura® / Perforated On Suede® microfibre and Cordura®
• Doublure / Lining : Intégrale Artico® effet chausson / Full Artico® slipper feeling
• Languette / Tongue : Soufflet étanche et matelassé / Bellows padded tongue
• Protège malléoles / Ankle protection : Toile Cordura® matelassée / Padded Cordura®
• Embout / Toe cap : Composite 200 joules Light System® / Composite 200 joules LIGHT SYSTEM®
• Plaque antiperforation / Midsole : Composite Flex System® / Composite FLEX SYSTEM®
• Première de propreté / Insole : Mousse bi-densité thermoformée, charbon actif, traitements antistatique spécial ESD et antibactérien / Thermoformed dual density foam in active • Carbone, antistatic treatment special ESD and antibacterial
• Semelle / Sole : PU 2D / PU 2D
• Pointures / Sizes : 35-48 / 2-13
Others
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Weight US (lbs per shoes)
- 1.32
- • Weight US (lbs per pair)
- 2.64
- • Weight EU (g per shoes)
- 600
- • Weight EU (g per pair)
- 1200
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- None
- • Upper material and finition
- Leather and textile
- • Upper material
- Leather, Textile, Microfibre
- • Upper finition
- Cordura, Velvet
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-48
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Reinforcement place (Beta)
- Front
- • Reinforcement material
- TPU
- • Product kind
- Mid shoes
- • Product Style
- 1091503S
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU multi
- • Outsole material
- PU, 2d
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Main color
- Brown
- • Lining material foot
- Artico®
- • Lining finition
- Breathable
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Gender
- Unisex (Small and large sizes)
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Footbed caracteristic
- Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- ESD, A
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • EN 61340 (ESD)
- yes
- • DGUV 112-191 (Orthopedic sole compatibility)
- yes
- • Colors of the gloves
- Black, White, Brown, Blue, Orange, Grey
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S1P
- • Brand
- MTS
- • Benefits element
- ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
Others
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Weight US (lbs per shoes)
- 1.32
- • Weight US (lbs per pair)
- 2.64
- • Weight EU (g per shoes)
- 600
- • Weight EU (g per pair)
- 1200
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- None
- • Upper material and finition
- Leather and textile
- • Upper material
- Leather, Textile, Microfibre
- • Upper finition
- Cordura, Velvet
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix
- 200 joules resistance in composite
- • Toe cap energy absorption
- 200j
- • Toe cap caracteristic
- Large
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-48
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Reinforcement place (Beta)
- Front
- • Reinforcement material
- TPU
- • Product kind
- Mid shoes
- • Product Style
- 1091503S
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- PU multi
- • Outsole material
- PU, 2d
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Main color
- Brown
- • Lining material foot
- Artico®
- • Lining finition
- Breathable
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Gender
- Unisex (Small and large sizes)
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Footbed caracteristic
- Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening
- Laces
- • Electric properties (ESD / A / C)
- ESD, A
- • EN iso
- EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • EN 61340 (ESD)
- yes
- • DGUV 112-191 (Orthopedic sole compatibility)
- yes
- • Colors of the gloves
- Black, White, Brown, Blue, Orange, Grey
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S1P
- • Brand
- MTS
- • Benefits element
- ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
- • Additional standards : CI, HI, FO, A, E, ESD, SRC
- • Weight US (lbs per shoes) : 1.32
- • Weight US (lbs per pair) : 2.64
- • Weight EU (g per shoes) : 600
- • Weight EU (g per pair) : 1200
- • Weight : Medium (between 1000g and 1300g)
- • Water resistance (WR) : None
- • Upper material and finition : Leather and textile
- • Upper material : Leather, Textile, Microfibre
- • Upper finition : Cordura, Velvet
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Toe-cap-mix : 200 joules resistance in composite
- • Toe cap energy absorption : 200j
- • Toe cap caracteristic : Large
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 35-48
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family : puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Reinforcement place (Beta) : Front
- • Reinforcement material : TPU
- • Product kind : Mid shoes
- • Product Style : 1091503S
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : PU multi
- • Outsole material : PU, 2d
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Metal free
- • Metal free : yes
- • Main color : Brown
- • Lining material foot : Artico®
- • Lining finition : Breathable
- • Heel energy absorption (E) : E
- • Heat insulation (HI marking) (HI) : HI
- • Heat Insulation (HI) : HI
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Gender : Unisex (Small and large sizes)
- • Footbed material : PU
- • Footbed finition : 2d, Foam
- • Footbed caracteristic : Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • Fastening : Laces
- • Electric properties (ESD / A / C) : ESD, A
- • EN iso : EN ISO 20345:2011, 61340-5-1
- • EN ISO 20345:2011 (toe-cap 200j) : S1P
- • EN 61340 (ESD) : yes
- • DGUV 112-191 (Orthopedic sole compatibility) : yes
- • Colors of the gloves : Black, White, Brown, Blue, Orange, Grey
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S1P
- • Brand : MTS
- • Benefits element : ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
Please sign in to view part numbers available for purchase based on your account Sign In