Shoes
GLAM FLEX S3
FLEX S3 REF.: 50806
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
On Steam® on foam lining
Padded tongue
Padded patent leather ankle protection
Steel 200 joules toe cap
Composite Flex System® midsole
Thermoformed PU foam, anatomic, antibacterial and antistatic, On Steam® lining insole
PU 2D sole
EN ISO 20345:2011 SRC
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Grain Leather
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.0451
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 2.0901
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 475
- • Weight EU (g per pair)
- 950
- • Water resistance (WR)
- WRU
- • Outsole material foot
- PU multi
- PU multi
- • Outsole caracteristic
- Stud
- • Lining caractéritics
- Breathability / Liquidproofness
- • Footbed caracteristic
- Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Slip resistance 2011
- SRC
- • Lining material foot
- On-steam
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather
- • Product Style
- 1073803S
- • Category foot
- S3
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • Product kind
- Mid shoes
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 35-42
- • Fastening
- Laces
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Grain Leather
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.0451
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 2.0901
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 475
- • Weight EU (g per pair)
- 950
- • Water resistance (WR)
- WRU
- • Outsole material foot
- PU multi
- PU multi
- • Outsole caracteristic
- Stud
- • Lining caractéritics
- Breathability / Liquidproofness
- • Footbed caracteristic
- Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Slip resistance 2011
- SRC
- • Lining material foot
- On-steam
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather
- • Product Style
- 1073803S
- • Category foot
- S3
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • Product kind
- Mid shoes
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 35-42
- • Fastening
- Laces
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Upper material and finition : Grain Leather
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.0451
- • Toe cap energy absorption : 200j
- • Security toe cap material : Steel
- • Midsole material specific : Plasma Treated Composite
- • Weight US (lbs per pair) : 2.0901
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 475
- • Weight EU (g per pair) : 950
- • Water resistance (WR) : WRU
- • Outsole material foot : PU multi|PU multi
- • Outsole caracteristic : Stud
- • Lining caractéritics : Breathability / Liquidproofness
- • Footbed caracteristic : Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Slip resistance 2011 : SRC
- • Lining material foot : On-steam
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Outsole material : PU, 2d
- • Footbed material : PU
- • Footbed finition : Foam
- • Benefits element : Shock absorbtion
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Grain Leather
- • Product Style : 1073803S
- • Category foot : S3
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • Product kind : Mid shoes
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category : Category 1
- • Size range : 35-42
- • Fastening : Laces
- • Weight : Light (<1000g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42
Please sign in to view part numbers available for purchase based on your account Sign In