Shoes
FUSION OVERCAP FLEX S3
FUSION OVERCAP FLEX S3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Why do you choose safety footwear?
Is it for its protective qualities, or for comfort and ease of wear?
In other words, is the protection it offers more important than comfort, or vice versa?
The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.
That’s why we constructed shoes differently.
We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.946
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.892
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 430
- • Weight EU (g per pair)
- 860
- • Water resistance (WR)
- WRU
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- • Outsole caracteristic
- Stud
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- White, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- PU, Synthetical
- • Benefits element
- Large Toe cap, Shock absorbtion
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Hydro
- • Product Style
- 1066503S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 38-48
- • Fastening
- None
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.946
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.892
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 430
- • Weight EU (g per pair)
- 860
- • Water resistance (WR)
- WRU
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- • Outsole caracteristic
- Stud
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- White, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- PU, Synthetical
- • Benefits element
- Large Toe cap, Shock absorbtion
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Hydro
- • Product Style
- 1066503S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 38-48
- • Fastening
- None
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Upper material and finition : Microfibre
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 0.946
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 1.892
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 430
- • Weight EU (g per pair) : 860
- • Water resistance (WR) : WRU
- • Toe cap caracteristic : Large
- • Outsole material foot : PU multi
- • Outsole caracteristic : Stud
- • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Heat Insulation (HI) : HI
- • Colors of the gloves : White, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Outsole material : PU, 2d
- • Footbed material : PU, Synthetical
- • Benefits element : Large Toe cap, Shock absorbtion
- • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter : S
- • Upper material : Microfibre
- • Upper finition : Hydro
- • Product Style : 1066503S
- • Category foot : S3
- • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Low shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range : 38-48
- • Fastening : None
- • Weight : Light (<1000g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In