Boots
SQUAT MID S1P HI CI SRC
S1P HI CI SRC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Mid-cut style
Perforated breathable microfibre upper
Artico® 3D lining
Non-metallic FLEXIUM™ anti-perforation interlayer
ESD sole
Dual-density polyurethane outsole
EN 61340:5-1:2016
EN ISO 20345:2011 S1P HI CI SRC
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Microfibre
- • Reinforcement place (Beta)
- Front, Rear
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.56
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 3.13
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 710
- • Weight EU (g per pair)
- 1420
- • Reinforcement material
- Cushioning
- • Water resistance (WR)
- None
- • Outsole material foot
- PU multi
- PU multi
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile, Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Shock absorbtion, Front reinforcement, Made in Europe
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d, Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Hydro, Perforated
- • Product Style
- 6246183-/7
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- ESD, A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Microfibre
- • Reinforcement place (Beta)
- Front, Rear
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.56
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 3.13
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 710
- • Weight EU (g per pair)
- 1420
- • Reinforcement material
- Cushioning
- • Water resistance (WR)
- None
- • Outsole material foot
- PU multi
- PU multi
- • Footbed caracteristic
- Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Textile, Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Outsole finition
- Injected
- • Footbed material
- PU
- • Footbed finition
- 2d, Foam
- • Benefits element
- ESD, Metal free, Shock absorbtion, Front reinforcement, Made in Europe
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- 3d, Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Microfibre
- • Upper finition
- Hydro, Perforated
- • Product Style
- 6246183-/7
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range
- 35-49
- • Metal free
- yes
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : ESD, A
- • EN ISO 20345:2011 (toe-cap 200j) : S1P
- • Upper material and finition : Microfibre
- • Reinforcement place (Beta) : Front, Rear
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.56
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 3.13
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 710
- • Weight EU (g per pair) : 1420
- • Reinforcement material : Cushioning
- • Water resistance (WR) : None
- • Outsole material foot : PU multi|PU multi
- • Footbed caracteristic : Antimicrobial, Ergonomic, Removable
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Textile, Synthetical
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Red, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, FO, A, E, ESD, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13, 14
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Pierce protection : P
- • Outsole material : PU, 2d
- • Outsole finition : Injected
- • Footbed material : PU
- • Footbed finition : 2d, Foam
- • Benefits element : ESD, Metal free, Shock absorbtion, Front reinforcement, Made in Europe
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition : 3d, Antibacterien, Absorbing
- • Category letter : S
- • Upper material : Microfibre
- • Upper finition : Hydro, Perforated
- • Product Style : 6246183-/7
- • Category foot : S1P
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14, 15
- • Product kind : Mid shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Size range : 35-49
- • Metal free : yes
- • Fastening : Laces
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
Please sign in to view part numbers available for purchase based on your account Sign In