/content/sps/au/en/search-results.html

    Boots

    24210-WTE SAFETY GUMBOOTS

    Waterproof PU gumboot with steel toe cap and antibacterial insock.

    Overview
    Oliver by Honeywell Safety Gumboots are the new standard in comfort, safety and value.  These Gumboots are waterproof with excelled thermal insulation. PU upper not only makes it lightweight but these boots also last up to 3 to 4 times longer than traditional PVC and rubber boots.
     
    24210-WTE SAFETY GUMBOOTS
    SKU: 24210-WTE
     
    Sizes: 5-13/ 38-48
     
    Features:
     
    • Hydrolysis protection and anti-UV additives make product hardwearing and durable
    • Lasting up to 3 to 4 times longer than traditional PVC and rubber boots.
    • Easy cleaning outsole, dust-proof
    • Anti-bacterial sock
    • The anatomical shaped footbed provides arch support and additional material around the ankle gives extra protection
    • Last with anatomic upper design and ergonomic footbed
    • PU technology, Making the boots lightweight and giving excellent thermal insulation
    • Excellent slip resistant sole; SRC slip resistant classification.
    • Removable insole
    • Sole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.
    • Superior cut, split and crack resistant sole
    • Waterproof
    • EN ISO 20345:2011
     
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S5
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 3.388
    • • Upper height size 42 (cm)
      • 16
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 6.776
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 1540
    • • Weight EU (g per pair)
      • 3080
    • • Water resistance (WR)
      • Waterproof
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • Mono density PU
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Cold barrier, Ergonomic, Shock-absorption, Removable, Heat barrier
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • White, Navy blue
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, FO, A, E, CR, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Cut protection (CR)
      • CR
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Waterproof, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • ASTM F2413-2 foot
      • I, C
    • • Outsole material
      • PU
    • • Foreign standars
      • ASTM F2413
    • • Footbed material
      • PU
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Made in Europe
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • Antibacterien
    • • Category letter
      • S
    • • Upper material
      • PU
    • • Upper finition
      • Hydro, Water repellent
    • • Product Style
      • 24210-WTE
    • • Category foot
      • S5
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Boots
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 38-48
    • • ASTM F2413
      • ASTM F2413-18
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • Oliver
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance)
      • Stainless steel
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S5
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 3.388
    • • Upper height size 42 (cm)
      • 16
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Weight US (lbs per pair)
      • 6.776
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 1540
    • • Weight EU (g per pair)
      • 3080
    • • Water resistance (WR)
      • Waterproof
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • Mono density PU
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Cold barrier, Ergonomic, Shock-absorption, Removable, Heat barrier
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • White, Navy blue
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, FO, A, E, CR, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Cut protection (CR)
      • CR
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Waterproof, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • ASTM F2413-2 foot
      • I, C
    • • Outsole material
      • PU
    • • Foreign standars
      • ASTM F2413
    • • Footbed material
      • PU
    • • Benefits element
      • Large Toe cap, Shock absorbtion, Made in Europe
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • Antibacterien
    • • Category letter
      • S
    • • Upper material
      • PU
    • • Upper finition
      • Hydro, Water repellent
    • • Product Style
      • 24210-WTE
    • • Category foot
      • S5
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Boots
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 38-48
    • • ASTM F2413
      • ASTM F2413-18
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • Oliver
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance) : Stainless steel
    • • Heat insulation (HI marking) (HI) : HI
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S5
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 3.388
    • • Upper height size 42 (cm) : 16
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Steel
    • • Weight US (lbs per pair) : 6.776
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 1540
    • • Weight EU (g per pair) : 3080
    • • Water resistance (WR) : Waterproof
    • • Toe cap caracteristic : Large
    • • Outsole material foot : Mono density PU
    • • Outsole caracteristic : Stud
    • • Footbed caracteristic : Cold barrier, Ergonomic, Shock-absorption, Removable, Heat barrier
    • • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011 : SRC
    • • Heat Insulation (HI) : HI
    • • Colors of the gloves : White, Navy blue
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, HI, FO, A, E, CR, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Cut protection (CR) : CR
    • • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Waterproof, Slip (advanced), Cold, Antistatic
    • • Pierce protection : P
    • • ASTM F2413-2 foot : I, C
    • • Outsole material : PU
    • • Foreign standars : ASTM F2413
    • • Footbed material : PU
    • • Benefits element : Large Toe cap, Shock absorbtion, Made in Europe
    • • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition : Antibacterien
    • • Category letter : S
    • • Upper material : PU
    • • Upper finition : Hydro, Water repellent
    • • Product Style : 24210-WTE
    • • Category foot : S5
    • • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind : Boots
    • • Toe-cap-mix : 200 joules resistance in steel
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range : 38-48
    • • ASTM F2413 : ASTM F2413-18
    • • Fastening : None
    • • Weight : Heavy (>1300g)
    • • EN iso : EN ISO 20345:2011
    • • Brand : Oliver
    • • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    GREEN AND WHITE SAFETY GUMBOOT Data Sheet
    application/pdf 1.87 MB
    8/7/2023
    1.87 MB
    Name
    Description
    File Size
    Date
    Size
    GREEN AND WHITE SAFETY GUMBOOT Data Sheet
    application/pdf 1.87 MB
    8/7/2023
    1.87 MB
    Name
    Description
    File Size
    Date
    Size
    GREEN AND WHITE SAFETY GUMBOOT Data Sheet
    1.87 MB
    8/7/2023

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    24210-WTE-050/38
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-050/38
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-060/39
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-060/39
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-070/41
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-070/41
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-080/42
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-080/42
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-090/43
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-090/43
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-100/44
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-100/44
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-110/46
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-110/46
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-120/47
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-120/47
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-130/48
    24210 WHITE SAFETY PP GUMBOOT
    24210-WTE-130/48
    24210 WHITE SAFETY PP GUMBOOT