Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Specialty Gloves

Metal Mesh - Whiting + Davis - Glove Fully enclosed glove with 7 1/2'' (elbow length) mesh cuff with polypropylene stiffeners and anti-microbial straps 5962DP

Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

Overview
Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
Showing 1 to 3 of 3 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback