/content/sps/au/en/search-results.html

    Lanyards

    Miller 12mm Rope Shock Absorbing Lanyard

    Miller 12mm Rope Shock Absorbing Lanyard

    Overview

    Miller kermantle edge shock absorbing lanyard, 2 meter with 2 CS20 carabiners. Fall arrest lanyards will allow the worker to fall but prevents him from hitting the next lower level, such as ground, (if well attached). It includes a shock asorber that dissipates the forces exerted on the body in case of a fall to stay below 6 KN. The single lanyard is edge tested for safe working on edges. New Design: Lanyard manufactured with bright green rope with black stripes, which are highly visible from a distance increasing safety at work. The stitches are highly visible which facilitates the safety check before use. Lanyard edge tested: Manufactured with high quality kermantle rope and have special resistance to abrasion than the other standard ropes.

    Specifications

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack
    • Lanyard Type : Shock Absorbing|
    • Shock Absorber Type : Pack|
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list