/content/sps/au/en/search-results.html

    welding helmets and hoods

    Honeywell Tigerhood™ Classic 906

    Tigerhood™ Classic sets the standard for comfort.

    Overview
    Tigerhood™ Classic contains the features that make lightweight thermoplastic welding helmets popular with today’s welders. What makes it stand out is its performance and comfort enhancing extras that help welders produce more with fewer injuries.
    Molded from Noryl,® job proven superior in welding related performance characteristics, Tigerhood™ Classic is the workhorse of thermoplastic helmets. It maintains its high performance level across a wide spectrum of welding processes and working conditions
    Specifications

    Others

    • • Lens
      • Integrated option
    • • Mounting notch (for earmuffs fixation)
      • yes
    • • International norms (ANSI, CSA, GB)
      • yes
    • • Lifespan from manufacturing
      • 60 months
    • • Lateral anti arc protection
      • Unavailable
    • • Helmet harness adjustement
      • Wheel ratchet
    • • Weight US (lbs per pair)
      • 2
    • • Lifespan from first use
      • 60 months
    • • Weight EU (g per pair)
      • 907
    • • Honeywell Applications
      • Welding industries, Welding
    • • Colors of the gloves
      • Black, Blue, Grey
    • • Headdress material
      • Polymer harness
    • • Reflective strips
      • Unavailable
    • • Product reference
      • 906
    • • Size (optionnal)
      • one size
    • • Benefits element
      • Other PPE combination
    • • Polymer harness
      • Plastic
    • • Flashing holder
      • Unavailable
    • • Shell material
      • Thermoplastic
    • • Ear protection
      • unavailable
    • • Acessory type
      • Welding face shield
    • • Product kind
      • Helmet
    • • Manufacturer
      • Honeywell
    • • Badge holder
      • Unavailable
    • • Ventilation
      • Non vented
    • • Helmet peak
      • Standard
    • • Face shield
      • unavailable
    • • Custom logo
      • Unavailable
    • • Jugular
      • Unavailable
    • • Brand
      • PIP Global
    • • Norm
      • International norms (ANSI, CSA, GB)

    Others

    • • Lens
      • Integrated option
    • • Mounting notch (for earmuffs fixation)
      • yes
    • • International norms (ANSI, CSA, GB)
      • yes
    • • Lifespan from manufacturing
      • 60 months
    • • Lateral anti arc protection
      • Unavailable
    • • Helmet harness adjustement
      • Wheel ratchet
    • • Weight US (lbs per pair)
      • 2
    • • Lifespan from first use
      • 60 months
    • • Weight EU (g per pair)
      • 907
    • • Honeywell Applications
      • Welding industries, Welding
    • • Colors of the gloves
      • Black, Blue, Grey
    • • Headdress material
      • Polymer harness
    • • Reflective strips
      • Unavailable
    • • Product reference
      • 906
    • • Size (optionnal)
      • one size
    • • Benefits element
      • Other PPE combination
    • • Polymer harness
      • Plastic
    • • Flashing holder
      • Unavailable
    • • Shell material
      • Thermoplastic
    • • Ear protection
      • unavailable
    • • Acessory type
      • Welding face shield
    • • Product kind
      • Helmet
    • • Manufacturer
      • Honeywell
    • • Badge holder
      • Unavailable
    • • Ventilation
      • Non vented
    • • Helmet peak
      • Standard
    • • Face shield
      • unavailable
    • • Custom logo
      • Unavailable
    • • Jugular
      • Unavailable
    • • Brand
      • PIP Global
    • • Norm
      • International norms (ANSI, CSA, GB)
    • • Lens : Integrated option
    • • Mounting notch (for earmuffs fixation) : yes
    • • International norms (ANSI, CSA, GB) : yes
    • • Lifespan from manufacturing : 60 months
    • • Lateral anti arc protection : Unavailable
    • • Helmet harness adjustement : Wheel ratchet
    • • Weight US (lbs per pair) : 2
    • • Lifespan from first use : 60 months
    • • Weight EU (g per pair) : 907
    • • Honeywell Applications : Welding industries, Welding
    • • Colors of the gloves : Black, Blue, Grey
    • • Headdress material : Polymer harness
    • • Reflective strips : Unavailable
    • • Product reference : 906
    • • Size (optionnal) : one size
    • • Benefits element : Other PPE combination
    • • Polymer harness : Plastic
    • • Flashing holder : Unavailable
    • • Shell material : Thermoplastic
    • • Ear protection : unavailable
    • • Acessory type : Welding face shield
    • • Product kind : Helmet
    • • Manufacturer : Honeywell
    • • Badge holder : Unavailable
    • • Ventilation : Non vented
    • • Helmet peak : Standard
    • • Face shield : unavailable
    • • Custom logo : Unavailable
    • • Jugular : Unavailable
    • • Brand : PIP Global
    • • Norm : International norms (ANSI, CSA, GB)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list