Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Arc Flash PPE

Pro-Wear® Plus Arc Flash 40 Cal/cm2 Garments

Pro-Wear® Plus Arc Flash 40 Cal/cm2 Garments

Overview
sps-his-40-cal-jacket-highres-v1
Honeywell Salisbury's® NEW Pro-Wear® Plus 40 Cal/cm2 garments are offered in both standard and premium material to better fit your needs. The Premium 40 cal/cm2 arc flash protection garments are the lightest on the market with a total weight of 11 oz/yd2. Engineered to be lightweight, more breathable, better fitting and softer to the touch, it’s a difference you really can feel. All this combines with improved moisture management and a modern look to take comfort to the next level.Features & Benefits:
  • NEW Pro-Wear® Plus Premium 40 Cal/cm2 garments are the lightest* option on the market
  • Standard and Premium 40 Cal/cm2 garments are more breathable, 500% ** and 300%*** respectively
  • GlenGuard® outer shell provides inherent AR/FR protection
  • Improved mobility through updated fit and design
Certifications:
  • NFPA 70E PPE Categories 1, 2, 3 & 4
  • ASTM F1506
  • OSHA 29 CFR 1910.269
  • Tested per ASTM F1959/F1959M-14e1
Coat Standard Options:
  • FR knit cuffs
  • Shortened stand up collar
  • Drop tail back
  • Easy open storm flap
  • Articulated sleeve for improved comfort and movement
Bib Overalls Standard Options:
  • Extended waist tabs for easy opening and adjustment
  • Articulated knee for ergonomic fit
  • Extended leg slits
  • Elastic back waist for improved comfort
  • Diamond gusseted crotch for ease of movement
Specifications

Features

  • Brand
    • Honeywell Salisbury
  • Product Family
    • Hoods
  • Shroud Color
    • Red
  • Product Type
    • Gen 3
    • Intelligent Sensor Module
  • Lens Color
    • Bronze
  • Color
    • Red

Technical Specifications

  • Lens Specialty Coating
    • Anti-Fog
    • Anti-Scratch
  • Display Viewing Area
    • 10 in x 20 in
  • Air System Air Flow
    • 80 cfm
  • Air System Filter
    • None
  • Lens Technology
    • PrismShield Plus
  • Air System Life
    • Continuous 35 hrs
  • ATPV Rating
    • 40

Battery & Charging

  • Batteries Required
    • 80 AA

Dimensions & Weight

  • Fabric Weight
    • 11
  • Dimensions
    • H: 22 in x W: 13 in x D: 13 in

Material Specifications

  • Shroud Material
    • GlenRaven Aramid blend
  • Lens Material
    • Polycarbonate
  • Material
    • GlenRaven Aramid blend, Nomex®
    • Polycarbonate

Standards & Certifications

  • Standards
    • ANSI Z87+S
    • ASTM F2178
    • NFPA 70E

Applications & Compatibility

  • For Use With
    • Prismshield™ Plus Weight Balancing Face Shield
    • Pro-Wear™ Plus Arc Flash Protective Bib Overallls
    • Pro-Wear™ Plus Arc Flash Protective Coats
    • Pro-Wear™ Plus Arc Protective Balaclava

Others

  • Weight (Regular, with integrated fan)
    • 2.063 Kg
    • 4.55 lb
  • Weight (Premium, with integrated fan)
    • 1.876 Kg
    • 4.12 lb
  • Weight (Regular, Hood only)
    • 1.27 Kg
    • 2.80 lb
  • Weight (Premium, Hood only)
    • 1.075 Kg
    • 2.37 lb

Features

  • Brand
    • Honeywell Salisbury
  • Product Family
    • Hoods
  • Shroud Color
    • Red
  • Product Type
    • Gen 3
    • Intelligent Sensor Module
  • Lens Color
    • Bronze
  • Color
    • Red

Technical Specifications

  • Lens Specialty Coating
    • Anti-Fog
    • Anti-Scratch
  • Display Viewing Area
    • 10 in x 20 in
  • Air System Air Flow
    • 80 cfm
  • Air System Filter
    • None
  • Lens Technology
    • PrismShield Plus
  • Air System Life
    • Continuous 35 hrs
  • ATPV Rating
    • 40

Battery & Charging

  • Batteries Required
    • 80 AA

Dimensions & Weight

  • Fabric Weight
    • 11
  • Dimensions
    • H: 22 in x W: 13 in x D: 13 in

Material Specifications

  • Shroud Material
    • GlenRaven Aramid blend
  • Lens Material
    • Polycarbonate
  • Material
    • GlenRaven Aramid blend, Nomex®
    • Polycarbonate

Standards & Certifications

  • Standards
    • ANSI Z87+S
    • ASTM F2178
    • NFPA 70E

Applications & Compatibility

  • For Use With
    • Prismshield™ Plus Weight Balancing Face Shield
    • Pro-Wear™ Plus Arc Flash Protective Bib Overallls
    • Pro-Wear™ Plus Arc Flash Protective Coats
    • Pro-Wear™ Plus Arc Protective Balaclava

Others

  • Weight (Regular, with integrated fan)
    • 2.063 Kg
    • 4.55 lb
  • Weight (Premium, with integrated fan)
    • 1.876 Kg
    • 4.12 lb
  • Weight (Regular, Hood only)
    • 1.27 Kg
    • 2.80 lb
  • Weight (Premium, Hood only)
    • 1.075 Kg
    • 2.37 lb
  • Weight (Regular, with integrated fan) : 2.063 Kg|4.55 lb
  • Weight (Premium, with integrated fan) : 1.876 Kg|4.12 lb
  • Weight (Regular, Hood only) : 1.27 Kg|2.80 lb
  • Weight (Premium, Hood only) : 1.075 Kg|2.37 lb
  • Brand : Honeywell Salisbury
  • Product Family : Hoods
  • Shroud Color : Red
  • Product Type : Gen 3|Intelligent Sensor Module
  • Lens Color : Bronze
  • Color : Red
  • Lens Specialty Coating : Anti-Fog|Anti-Scratch
  • Display Viewing Area : 10 in x 20 in
  • Air System Air Flow : 80 cfm
  • Air System Filter : None
  • Lens Technology : PrismShield Plus
  • Air System Life : Continuous 35 hrs
  • ATPV Rating : 40
  • Batteries Required : 80 AA
  • Fabric Weight : 11
  • Dimensions : H: 22 in x W: 13 in x D: 13 in
  • Shroud Material : GlenRaven Aramid blend
  • Lens Material : Polycarbonate
  • Material : GlenRaven Aramid blend, Nomex®|Polycarbonate
  • Standards : ANSI Z87+S|ASTM F2178|NFPA 70E
  • For Use With : Prismshield™ Plus Weight Balancing Face Shield|Pro-Wear™ Plus Arc Flash Protective Bib Overallls|Pro-Wear™ Plus Arc Flash Protective Coats|Pro-Wear™ Plus Arc Protective Balaclava
Data Sheet
Name
Description
File Size
Date
Size
Pro-Wear® Plus Arc Flash 40 Cal/cm2 Garments - Data Sheet
application/pdf 7.46 MB
6/3/2022
7.46 MB
Brochure
Name
Description
File Size
Date
Size
ProWear Plus - Brochure update
application/pdf 4.43 MB
8/8/2022
4.43 MB
Others
Name
Description
File Size
Date
Size
Instructions For Use For PrismShield Plus And Pro-Wear Plus
application/postscript 3.76 MB
5/21/2024
3.76 MB
Name
Description
File Size
Date
Size
Pro-Wear® Plus Arc Flash 40 Cal/cm2 Garments - Data Sheet
application/pdf 7.46 MB
6/3/2022
7.46 MB
ProWear Plus - Brochure update
application/pdf 4.43 MB
8/8/2022
4.43 MB
Instructions For Use For PrismShield Plus And Pro-Wear Plus
application/postscript 3.76 MB
5/21/2024
3.76 MB
Showing 1 to 10 of 37 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
602736-01-L5
INTELLIGENT SENSOR MODULE, GEN 3
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
602736-01-L5
INTELLIGENT SENSOR MODULE, GEN 3
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
AA829-220-MIN
MOX2 FOR MINDRAY ONLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
AA829-220-MIN
MOX2 FOR MINDRAY ONLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
AA829-M10-MIN
MOX3 FOR MINDRAY ONLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
AA829-M10-MIN
MOX3 FOR MINDRAY ONLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTL
Arc Flash 40 Cal Bib Lt Wt L
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTL
Arc Flash 40 Cal Bib Lt Wt L
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTM
Arc Flash 40 Cal Bib Lt Wt M
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTM
Arc Flash 40 Cal Bib Lt Wt M
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTXL
Arc Flash 40 Cal Bib Lt Wt Xl
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030GYLTXL
Arc Flash 40 Cal Bib Lt Wt Xl
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030ORL
Arc Flash 40 Cal Bib L Orange
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB4030ORL
Arc Flash 40 Cal Bib L Orange
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG2X
ARC FLASH BIB , 40 CAL PREM, 2X
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG2X
ARC FLASH BIB , 40 CAL PREM, 2X
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG3X
ARC FLASH 40 CAL BIB 3X PRM REDGREY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG3X
ARC FLASH 40 CAL BIB 3X PRM REDGREY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG4X
ARC FLASH 40 CAL BIB 4X PRM REDGREY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
ACB40PRG4X
ARC FLASH 40 CAL BIB 4X PRM REDGREY
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-40-cal-jacket-highres-v1
Feedback