/content/sps/cn/zh/search-results.html

    electronic earmuffs

    Howard Leight Impact Sport Bolt Earmuff Retail

    Impact Sport Bolt Electronic Shooting Earmuff features all new digital compression circuitry with a lightning-fast .5 MS (millisecond) attack time (250X faster than our classic Impact Sport model).

    Overview
    The Howard Leight Impact Sport Bolt Electronic Shooting Earmuff features all new digital compression circuitry with a lightning-fast .5 MS (millisecond) attack time (250X faster than our classic Impact Sport model). This provides instant hearing protection that doesn't leave you in silence afterward. The attack time is the interval between when the sound goes above safe 82 dB hearing levels: like when a shot is fired: and when the earmuff reacts to lower the sound to a safe level. This is essential for range shooting: where constant gunshot noise can fatigue your ears. The .5 MS attack time also keeps you connected to your shooting environment by eliminating sound-clipping (the inadvertent blocking of ambient sound after a gunshot). This is crucial for hearing range commands or simply conversing with fellow shooters. Recessed microphones in each earcup serve to reduce wind noise: while boosting range commands or quiet animal sounds up to 5X. The microphones are also directional: so you know where the sound is coming from (a real benefit for tracking prey). From a design standpoint: the low profile earcup features an indented cutout that allows your cheek to press flush to the gunstock without breaking the seal of the ear cushion. The leatherette headband is padded for comfort: and adjustable for a secure fit. Connectivity is also built-in: with an AUX input and 3.5 mm cord facilitating hookup for MP3 players: scanners etc. Two AAA batteries (included) deliver approximately 150 hours of usage: and the four-hour auto shut-off prevents needless draining. The Impact Sport Bolt Shooting Earmuff features a Noise Reduction Rating of 22 for ear protection.
    All Howard Leight earmuffs and safety eyewear are compatible for use with each other.
    • LIGHTNING-FAST ATTACK TIME: Digital compression circuitry offers a .5 millisecond attack time (250X faster than the classic Impact Sport) to compress any noise that exceeds a safe 82 dB: NRR 22
    • 5X SOUND AMPLIFICATION: Enhances low level frequencies like range commands: conversation with fellow shooters and animal noises: ideal for indoor & outdoor shooting: and hunting in the field
    • RECESSED MICROPHONES: Reduces wind noise while providing clear: directional sound: allows the user to easily identify a sound’s origin which is a great benefit to hunters in the field
    • SLIM DESIGN: Low profile earcup with rifle cutaways for gun stock clearance allow use in any shooting environment: adjustable: padded headband for comfort: folds for easy storage: water-resistant
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list