electrical protection accessories
Glove and Sleeve Inflators
Glove and Sleeve Inflators
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
G99-ES
The G99-ES is a simple, easy to use, portable glove inflator. The G99-ES provides a quality means of inspecting gloves in the field. The glove is secured to the inflator using a nylon strap and fastened with a hook and pile closure. Inflationis accomplished by pumping the bellows of the inflator against any surface.
NOTE: Gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR®.
G100-ES
The G100-ES is also a simple and easy to use, portable glove inflator. The G100-ES operates exactly like the G99-ES but includes an additional G100A-ES adapter to also inspect Class 00 and 0 and smaller gloves. To use the adapter, the glove is secured to the G100A-ES adapter using a nylon strap with a hook and pile closure. The adapter, with glove attached, is then placed on top of the inflator to be inflated for inspection.
INF Series Glove Inflators & Sleeve Expanders
Proper safety requires frequent inspection of gloves and sleeves. These glove inflators and sleeve expanders provide an efficient way to conduct complete and thorough visual inspections before and after use in the field. They are easy to install, simply to operate, accommodate all sleeve and glove sizes, and take up minimal floor space. Compressed air source required.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。