/content/sps/ca/en/search-results.html

    Current Sensors

    CSNV700 Series

    Current Sensors. High accuracy and low temperature drift. Operating temperature of -40°C to 85°C [-40°F to 185°F]. Digital output: CAN bus output with configurable ID

    Overview
    The CSNV700 Series are advanced flux gate current sensors that use Honeywell's patented technology to bring the best combination of performance and reliability. They are non-intrusive and electrically isolated from the monitored circuit. This ensures a simple and reliable structure without loss of power to the monitored circuit.The CSNV700 Series are rated for a primary current measurement range of ±700 A dc. They are calibrated and temperature compensated for improved accuracy using multi-point temperature characterization. The CSNV700 is AEC-Q100 qualified to meet higher quality and reliability.
    FEATURES
    • Active flux gate current sensing
    • Utilizes proprietary Honeywell technology for temperature compensation
    • High accuracy and low temperature drift
    • Operating temperature of -40°C to 85°C [-40°F to 185°F]
    • Digital output: CAN bus output with configurable ID
    • Internal diagnostic function
    • Different configuration options: Mounting type, baud rate, CAN ID
    • UL, CE, UKCA certifications; REACH and RoHS compliant
    • AEC-Q100 qualified for higher reliability
    DIFFERENTIATION
    • Accuracy: Multi-point temperature characterization and calibration for improved accuracy over temperature range.
    • Magnetic immunity: Flux gate configuration and optimized magnetic circuit allow for excellent performance in diverse magnetic environments.
    • Flexible: Customizable on-board firmware to meet specific application requirements.
    VALUE TO CUSTOMERS
    • Accurate: Designed to enable precise battery state measurement for improved user experience.
    • Ease of use: Magnetic immunity allows for easy integration into different magnetic environments.
    • Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0B is the default protocol, CAN 2.0A is available as a custom variant.
    APPLICATIONS
    • Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV or BEV)
    • Current leakage detection and fault isolation in charging systems
    • Current measurement in energy storage systems
    • Fault detection in heavy industrial equipment
    CUSTOMIZATION
    The CSNV700 Series may be customized to meet application needs. Solutions may be tailored to exact specifications for improved time to market, lower total system costs and enhanced reliability. For technical assistance, we provide global engineering and service support for your needs.
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series - Flux Gate Current Sensors
    application/pdf 598.01 KB
    8/1/2023
    598.01 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series - Installation Instructions
    application/pdf 611.8 KB
    8/1/2023
    611.8 KB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series CAD Models
    application/zip 267.3 KB
    8/1/2023
    267.3 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Sensing and Safety Solutions for Electric Vehicles
    application/pdf 3.41 MB
    2/8/2024
    3.41 MB
    Engineering The Future Of Flight Today
    application/pdf 6.97 MB
    2/2/2023
    6.97 MB
    Name
    Description
    File Size
    Date
    Size
    Sensing and Safety Solutions for Electric Vehicles
    application/pdf 3.41 MB
    2/8/2024
    3.41 MB
    CSNV700 Series - Installation Instructions
    application/pdf 611.8 KB
    8/1/2023
    611.8 KB
    Engineering The Future Of Flight Today
    application/pdf 6.97 MB
    2/2/2023
    6.97 MB
    CSNV700 Series - Flux Gate Current Sensors
    application/pdf 598.01 KB
    8/1/2023
    598.01 KB
    CSNV700 Series CAD Models
    application/zip 267.3 KB
    8/1/2023
    267.3 KB
    Name
    Description
    File Size
    Date
    Size
    CSNV700 Series - Flux Gate Current Sensors
    598.01 KB
    8/1/2023
    CSNV700 Series - Installation Instructions
    611.8 KB
    8/1/2023
    CSNV700 Series CAD Models
    267.3 KB
    8/1/2023
    Sensing and Safety Solutions for Electric Vehicles
    3.41 MB
    2/8/2024
    Engineering The Future Of Flight Today
    6.97 MB
    2/2/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list