Current Sensors
CSNV1500 Series
Closed Loop Current Sensors. High accuracy and low temperature drift. Operating temperature of -40°C to 85°C [-40°F to 185°F]
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The CSNV1500 Series are rated for a primary current measurement range of ±1500 A dc. They are calibrated and temperature compensated for improved accuracy using multi-point temperature characterization.
FEATURES
- Active current sensing using Hall-effect technology
- Utilizes proprietary Honeywell technology for temperature compensation
- High accuracy and low temperature drift
- Operating temperature of -40°C to 85°C [-40°F to 185°F]
- Digital output: CAN bus output with selectable ID
- Internal diagnostic function
- Different configuration options: Mounting type, baud rate, CAN ID
- CE and UKCA certification; REACH and RoHS compliant
- Accuracy: Multi-point temperature characterization and calibration for improved accuracy over temperature range
- Magnetic immunity: Optimized magnetic circuit allow for high performance in diverse magnetic environments
- Flexible: Customizable on-board firmware to meet specific application requirements
- Accurate: Designed to enable precise battery state measurement for improved user experience
- Ease of use: Magnetic immunity allows for easy integration into different magnetic environments
- Easy system integration: CAN communication is transmitted using international road vehicle standard ISO 11898. CAN 2.0A is the default protocol
- Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV)
- Current leakage detection and fault isolation in charging systems
- Current measurement in energy storage systems
- Fault detection in heavy industrial equipment
The CSNV1500 Series may be customized to meet application needs. Solutions may be tailored to exact specifications for improved time to market, lower total system costs and enhanced reliability. For technical assistance, we provide global engineering and service support for your needs.
Distributor Inventory
Others
- Industry
- Aerospace
- Logistics & Warehouses
Others
- Industry
- Aerospace
- Logistics & Warehouses
- Industry : Aerospace|Logistics & Warehouses
Data Sheet
Installation Instructions
CAD Model
Brochure
Application Note
Others
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In