Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Vehicle Interlock Sensors

E100C Ethanol Sensor

E100C sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.

Overview
Ethanol Sensor E100C
The Honeywell E100x sensor series delivers high quality and quick response electro-chemical ethanol sensors for professional breath alcohol detection.

The 19mm diameter active surface in this fuel-cell principal sensor guarantees a reliable, durable signal quality under harsh conditions and a long lifetime with low sensor drift.

E100C sensors are optimized for interlock (car ignition lock) applications and fulfill accuracy and durability requirements (-40°C to 85°C temperature cycles tests) of international standard EN50436-1.
Specifications

Others

  • Industry
    • Healthcare
    • Manufacturing

Others

  • Industry
    • Healthcare
    • Manufacturing
  • Industry : Healthcare|Manufacturing
Data Sheet
Name
Description
File Size
Date
Size
Ethanol Sensor E100C Data Sheet
application/pdf 472.95 KB
8/13/2025
472.95 KB
Name
Description
File Size
Date
Size
Ethanol Sensor E100C Data Sheet
application/pdf 472.95 KB
8/13/2025
472.95 KB

Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail
Feedback