/content/sps/ca/en/search-results.html

    Systevo Legacy

    Systevo Workstation (24 VDC) System-Release V11 Standard

    System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11.

    Overview

    This product is no longer available

    Part Number: 765M35D

    Product not available anymore. Successor: 765M440 with System-Release 12.

    System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11.

    System license required, depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system.

    Comprised of a high-quality system computer with keyboard, mouse, SSD, DVD+/-RW, interfaces (RS232, LAN).

    Equipped with user software with system release V11:
    • Configuration tool Systevo Call Ackermann
    • Allocation of the room configuration
    • Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
    • Set-up of the call types, call type groups, call type upgrades
    • Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI(separate license/SIP license required)
    • Configuration of input/output events for controlling external systems: Light/blind/TV
    • Setting of radio and TV channel
    • System management tools, database management system
    • Network functions for system accesses
    • Freely configurable services (interconnection)
    • Allocation of timed services
    • Selection of call type groups for services
    • Configuration of the volume of the acoustic call forwarding (day/night)
    • Definition of target-oriented forwarding between stations (call types)
    • Freely configurable announcement functions
    • Selection of destinations for announcements
    • Fault monitoring and reporting (in accordance with DIN VDE 0834-1:2016-06)
    • Graphic / tabular display of messages according to priority/call type/time
    • Presence/call messages
    • Access control via user ID (if necessary)
    • Output of the data on a printer
    Following Functions only in combination with a master station:
    • Call retrieval/, cancellation
    • Dialing up of rooms / making announcements to selected destinations
    • Entry and administration of patient data, incl. administration of the bed occupation (manual)
    Optional:
    • Message transmission to a wireless messaging system (e.g. WIFI-/DECT system
    • Or Paging)
    • Freely configurable recipient addresses for messages from groups of the call system
    • Definition of the display format for the messages to be transmitted
    • Set-up of various services (e.g. day, night service)
    • Allocation of repetition times, acoustic call tones, etc.
    Features
    Minimum equipment:
    • Universal housing, as desktop or installation frame for 19" rack
    • Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
    • 1* Solid-State HDD (SSD) min. 128 GB
    • drive DVD+-RW, VGA graphics card
    • 4* RS232, 1* parallel, USB
    • 2* LAN Ethernet (min 10/100 MBit)
    • Mouse and keyboard, radio-controlled clock DCF-77
    • Hardened operating system Windows 10 IoT Entry
    • Backup/user software
    • Continuous operation: 24/7
    Additional information

    EN 55022/55024/61000-3/60950-1.

    2004/108/EC, 2006/95/EC, 2005/32/EC.

    2003/95/EC, Regulation (EC)1275/2008.

    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 10 to 35°C

    Dimensions & Weight

    • Weight (kg)
      • 6.5
    • Dimensions
      • W: 420 mm H: 325 mm D: 95 mm

    Electrical Specifications

    • Power consumption (W)
      • 100
    • Power Supply
      • 24 V

    Technical Specifications

    • Interface 
      • LAN
    • Interface
      • RS232
    • Firmware
      • V11

    Features

    • Includes
      • DVD+/-RW
      • High-Quality System Computer with Keyboard
      • Mouse
      • SSD
    • Functions
      • Call Retrieval/Cancellation
      • Dialing Up of Rooms/Making Announcements to Selected Destinations
      • Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
    • Features & Benefits
      • 1* Parallel USB
      • 1* Solid-State HDD (SSD) Min. 128 GB
      • 2* LAN Ethernet (min 10/100 Mbit)
      • 4* RS232
      • Backup/User Software
      • Continuous Operation: 24/7
      • Desktop or Installation Frame for 19 in Rack
      • Drive DVD+-RW
      • Hardened Operating System Windows 10 IoT Entry
      • Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM
      • Mouse and Keyboard
      • Radio-Controlled Clock DCF-77
      • Universal Housing as Desktop or Installation Frame for 19 in Rack
      • VGA Graphics Card

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Access Control via User Id (If Necessary)
      • Allocation of Timed Services
      • Allocation of the Room Configuration
      • Configuration Tool Systevo Call Ackermann
      • Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV
      • Configuration of the Volume of the Acoustic Call forwarding (Day/Night)
      • Database Management System
      • Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06
      • Definition of Target-Oriented Forwarding Between Stations (Call Types)
      • Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)
      • Freely Configurable Announcement Functions
      • Freely Configurable Services (Interconnection)
      • Graphic/Tabular Display of Messages According to Priority/Call Type/Time
      • Network Functions for System Accesses
      • Output of the Data on a Printer
      • Presence/Call Messages
      • Selection of Call Type Groups for Services
      • Selection of Destinations for Announcements
      • Set-Up of the Call Types, Call Type Groups and Call Type Upgrades
      • Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)
      • Setting of Radio and TV Channel
      • System Management Tools

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 50°C
    • Ambient Temperature
      • 10 to 35°C

    Dimensions & Weight

    • Weight (kg)
      • 6.5
    • Dimensions
      • W: 420 mm H: 325 mm D: 95 mm

    Electrical Specifications

    • Power consumption (W)
      • 100
    • Power Supply
      • 24 V

    Technical Specifications

    • Interface 
      • LAN
    • Interface
      • RS232
    • Firmware
      • V11

    Features

    • Includes
      • DVD+/-RW
      • High-Quality System Computer with Keyboard
      • Mouse
      • SSD
    • Functions
      • Call Retrieval/Cancellation
      • Dialing Up of Rooms/Making Announcements to Selected Destinations
      • Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
    • Features & Benefits
      • 1* Parallel USB
      • 1* Solid-State HDD (SSD) Min. 128 GB
      • 2* LAN Ethernet (min 10/100 Mbit)
      • 4* RS232
      • Backup/User Software
      • Continuous Operation: 24/7
      • Desktop or Installation Frame for 19 in Rack
      • Drive DVD+-RW
      • Hardened Operating System Windows 10 IoT Entry
      • Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM
      • Mouse and Keyboard
      • Radio-Controlled Clock DCF-77
      • Universal Housing as Desktop or Installation Frame for 19 in Rack
      • VGA Graphics Card

    Overview

    • Brand
      • Honeywell

    Applications & Compatibility

    • Application
      • Access Control via User Id (If Necessary)
      • Allocation of Timed Services
      • Allocation of the Room Configuration
      • Configuration Tool Systevo Call Ackermann
      • Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV
      • Configuration of the Volume of the Acoustic Call forwarding (Day/Night)
      • Database Management System
      • Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06
      • Definition of Target-Oriented Forwarding Between Stations (Call Types)
      • Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)
      • Freely Configurable Announcement Functions
      • Freely Configurable Services (Interconnection)
      • Graphic/Tabular Display of Messages According to Priority/Call Type/Time
      • Network Functions for System Accesses
      • Output of the Data on a Printer
      • Presence/Call Messages
      • Selection of Call Type Groups for Services
      • Selection of Destinations for Announcements
      • Set-Up of the Call Types, Call Type Groups and Call Type Upgrades
      • Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)
      • Setting of Radio and TV Channel
      • System Management Tools

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (kg) : 6.5
    • Storage Temperature : 0 to 50°C
    • Power consumption (W) : 100
    • Power Supply : 24 V
    • Interface  : LAN
    • Interface : RS232
    • Industry : Healthcare
    • Includes : DVD+/-RW|High-Quality System Computer with Keyboard|Mouse|SSD
    • Functions : Call Retrieval/Cancellation|Dialing Up of Rooms/Making Announcements to Selected Destinations|Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
    • Firmware : V11
    • Features & Benefits : 1* Parallel USB|1* Solid-State HDD (SSD) Min. 128 GB|2* LAN Ethernet (min 10/100 Mbit)|4* RS232|Backup/User Software|Continuous Operation: 24/7|Desktop or Installation Frame for 19 in Rack|Drive DVD+-RW|Hardened Operating System Windows 10 IoT Entry|Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM|Mouse and Keyboard|Radio-Controlled Clock DCF-77|Universal Housing as Desktop or Installation Frame for 19 in Rack|VGA Graphics Card
    • Dimensions : W: 420 mm H: 325 mm D: 95 mm
    • Brand : Honeywell
    • Application : Access Control via User Id (If Necessary)|Allocation of Timed Services|Allocation of the Room Configuration|Configuration Tool Systevo Call Ackermann|Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV|Configuration of the Volume of the Acoustic Call forwarding (Day/Night)|Database Management System|Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06|Definition of Target-Oriented Forwarding Between Stations (Call Types)|Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)|Freely Configurable Announcement Functions|Freely Configurable Services (Interconnection)|Graphic/Tabular Display of Messages According to Priority/Call Type/Time|Network Functions for System Accesses|Output of the Data on a Printer|Presence/Call Messages|Selection of Call Type Groups for Services|Selection of Destinations for Announcements|Set-Up of the Call Types, Call Type Groups and Call Type Upgrades|Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)|Setting of Radio and TV Channel|System Management Tools
    • Ambient Temperature : 10 to 35°C
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation (24 VDC) System-Release V11 Standard - Datasheet
    application/pdf 35.52 KB
    11/4/2022
    35.52 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation (24 VDC) System-Release V11 Standard - Datasheet
    application/pdf 35.52 KB
    11/4/2022
    35.52 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Workstation (24 VDC) System-Release V11 Standard - Datasheet
    35.52 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list